目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
FJUM-01 - Round Flange, mm
igus
DryLin®
R - Linear Plain Bearings
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/r_runde_wellen_schnell_leise/fjum_01_asmtab.prj},{NB=FJUM-01-16},{INFO=INFO},{AUS=JUM-01},{AUS1='JUM-01', 'Standard', 'XUM-01', 'Für hohe Temperaturen', 'JUM-11' , 'Mit reduziertem Lagerspiel'},{CNSMASSEXACT=51},{W=16},{TOL=0.030 - 0.088},{PMAX1=1440},{PMAX2=10080},{D1=16},{D2=26},{DT=36},{D3=46},{B=36},{BF=9},{TS=4.1},{DB=4.5},{DS=7.5},{PPATH=assemblies/fjum_01_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[g]
W
Shaft Ø
[mm]
TOL
Tolerance Bearing Inner Diameter
[mm]
PMAX1
Pmax. Dynamic Load P = 5 MPa
[N]
PMAX2
Pmax. Static Load P = 35 MPa
[N]
D1
Diameter
[mm]
D2
Diameter
[mm]
DT
Length
[mm]
D3
Diameter
[mm]
B
Length
[mm]
BF
Length
[mm]
TS
Length
[mm]
DB
Diameter
[mm]
DS
Diameter
[mm]
FJZM-01-08
FJZM-01-08
20
8
0.032 - 0.070
960
6720
8
16
24
32
25
8
3.1
3.5
6.0
FJUM-01-10
FJUM-01-10
32
10
0.030 - 0.088
725
5075
10
19
29
39
29
9
4.1
4.5
7.5
FJUM-01-12
FJUM-01-12
42
12
0.030 - 0.088
960
6720
12
22
32
42
32
9
4.1
4.5
7.5
FJUM-01-16
FJUM-01-16
51
16
0.030 - 0.088
1440
10080
16
26
36
46
36
9
4.1
4.5
7.5
FJUM-01-20
FJUM-01-20
88
20
0.030 - 0.091
2250
15750
20
32
43
54
45
11
5.1
5.5
9.0
FJUM-01-25
FJUM-01-25
152
25
0.030 - 0.091
3625
25375
25
40
51
62
58
11
5.1
5.5
9.0
FJUM-01-30
FJUM-01-30
266
30
0.040 - 0.110
5100
35700
30
47
62
76
68
14
6.1
6.6
11.0
FJUM-01-40
FJUM-01-40
552
40
0.040 - 0.115
8000
56000
40
62
80
98
80
18
8.1
9.0
14.0
FJUM-01-50
FJUM-01-50
853
50
0.050 - 0.130
12500
87500
50
75
94
112
100
18
8.1
9.0
14.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求