目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DryLin® SLW-ES - Linearachse Edelstahl
igus
DryLin®
Drive
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/antriebstechnik/slw_es_asmtab.prj},{NB=SLW-ESX-1040-200200100},{ARTNR1=SLW-ESX-1040},{INFO=INFO},{HUB=200},{SP=100},{MHUB=750},{GKG=1.4},{ZKG=0.20},{MSA=700},{TR=2800},{A=74},{AL=100},{H=29},{E1=60},{E2=60},{E3=87},{L=144},{HW=24.0},{F=1.5},{LT=22},{TK=11},{TS=6.8},{TG=M8},{TGN=8.000},{KTT=6.4},{S=6.6},{SK=9.5},{SG=M6},{SGN=6.000},{KQ=4.4},{D=10},{T=TR10 x 2},{L2=17},{D2=TR10 x 2},{HA=14.5},{SLWE=0},{PPATH=assemblies/slw_es_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Bestellnr.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
MSA
max. statische axial
[N]
TR
Tragfähigkeit radial
[N]
A
Length
[mm]
AL
Length
[mm]
H
Height
[mm]
E1
Length
[mm]
E2
Length
[mm]
E3
Length
[mm]
L
Length
[mm]
HW
Height
[mm]
F
Length
[mm]
LT
Length
[mm]
TK
Length
[mm]
TS
Length
[mm]
TG
Gewinde
ⁿ/ₐ
KTT
Height
[mm]
S
Length
[mm]
SK
Length
[mm]
SG
Gewinde
ⁿ/ₐ
KQ
Height
[mm]
D
Length
[mm]
T
Length
ⁿ/ₐ
L2
Length
[mm]
D2
Standard
ⁿ/ₐ
HA
Height
[mm]
SLW-ESJ-1040-200
SLW-ESJ-1040-200
1.800
700
2800
74
100
29
60
60
87
144
24.0
1.5
22
11
6.8
M8
6.4
6.6
9.5
M6
4.4
10
TR10 x 2
17
TR10 x 2
14.5
SLW-ESX-1040-200
SLW-ESX-1040-200
1.800
700
2800
74
100
29
60
60
87
144
24.0
1.5
22
11
6.8
M8
6.4
6.6
9.5
M6
4.4
10
TR10 x 2
17
TR10 x 2
14.5
SLW-ESA180-1040-200
SLW-ESA180-1040-200
1.800
700
2800
74
100
29
60
60
87
144
24.0
1.5
22
11
6.8
M8
6.4
6.6
9.5
M6
4.4
10
TR10 x 2
17
TR10 x 2
14.5
SLW-ESJ-2080-200
SLW-ESJ-2080-200
6.980
1600
6400
134
150
46
116
116
132
206
44.0
1.5
28
15
8.6
M10
8.6
9.0
14.0
M8
5.5
20
TR18 x 4
26
12h9
23.0
SLW-ESA180-2080-200
SLW-ESA180-2080-200
6.980
1600
6400
134
150
46
116
116
132
206
44.0
1.5
28
15
8.6
M10
8.6
9.0
14.0
M8
5.5
20
TR18 x 4
26
12h9
23.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求