目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB3(ICSPB3)-Z3G HS2H
IAI
Integrated Combination System
ICSB3(ICSPB3) Series
XZ + Y axis Slider mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb3_icspb3_series/xz_y_axis_base_mounted/icsb3_icspb3_z3g_hs2h_asmtab.prj},{NB=ICSB3-Z3G2HS2H-WA-12AQ-10AQB-10AQNM-T2-3L-CT-SC(H160001111111121111)},{MOT=60},{XTYPE=2},{COM=2},{VERS=2},{CTVERS=16},{XTYPEVER=10},{XTYPEVERZ=9},{XTYPEVERY=3},{SERIES1=ICSB3-Z3G2HS2},{P=Standard},{OPTIBRAKEZ=Yes},{CAM=Standard Cable track - Self-standing cable},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=LXL-200},{SERIESZ=LXM-400},{SERIESY=MXM-100},{BRACKET=XZ-H1},{BRACKETZ=YZS-E},{ENTYPE=WA},{ZT=H},{LBS=16},{SX=120},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SZ=100},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T2},{CTYPE=1.000},{LTC=3L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
[mm]
P
Precision
ⁿ/ₐ
OPTIBRAKEZ
Z axis option : Brake
ⁿ/ₐ
CAM
Y axis - Z axis : Cable Managment
ⁿ/ₐ
ICSB3-Z3G1HS2H-WA-12AQ-10...
ICSB3-Z3G1HS2H-WA-12AQ-10...
ICSB3-Z3G1HS2H
1
Standard
Yes
Standard Cable track - Se...
ICSB3-Z3G2HS2H-WA-12AQ-10...
ICSB3-Z3G2HS2H-WA-12AQ-10...
ICSB3-Z3G2HS2H
2
Standard
Yes
Standard Cable track - Se...
ICSPB3-Z3G1HS2H-WA-12AQ-1...
ICSPB3-Z3G1HS2H-WA-12AQ-1...
ICSPB3-Z3G1HS2H
1
High-Precision
Yes
Standard Cable track - Se...
ICSPB3-Z3G2HS2H-WA-12AQ-1...
ICSPB3-Z3G2HS2H-WA-12AQ-1...
ICSPB3-Z3G2HS2H
2
High-Precision
Yes
Standard Cable track - Se...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求