目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB3(ICSPB3)-GC HS1
IAI
Integrated Combination System
ICSB3(ICSPB3) Series
XYB + Z axis Slider mounted + Gantry
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb3_icspb3_series/xyb_z_axis_slider_mounted_gantry/icsb3_icspb3_gc_hs1_asmtab.prj},{NB=ICSB3-GC4HS1M-WA-10AQ-30AQ-10AQBNM-T2-3L-SC-SC(160001111111121121)},{MOT=200},{XTYPE=4},{COM=4},{VERS=4},{CTVERS=3},{XTYPEVER=4},{XTYPEVERY=3},{XTYPEVERZ=1},{XTYPEVERG=1},{SERIES1=ICSB3-GC4HS1},{P=Standard},{OPTIBRAKEZ=Yes},{CAM=Self-standing cable},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=MXM-200},{SERIESY=MXM-100},{SERIESZ=SXM-60},{BRACKET=XYB-CD},{ENTYPE=WA},{ZT=M},{LBS=16},{SX=100},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=300},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=AQ},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=2},{OPTGBZ=},{POSZ=0},{CONT=T2},{CTYPE=1.000},{LTC=3L}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
[mm]
P
Precision
ⁿ/ₐ
OPTIBRAKEZ
Z axis option : Brake
ⁿ/ₐ
CAM
Y axis - Z axis : Cable Managment
ⁿ/ₐ
ICSB3-GC1HS1M-WA-10AQ-30A...
ICSB3-GC1HS1M-WA-10AQ-30A...
ICSB3-GC1HS1M
1
Standard
Yes
Self-standing cable
ICSB3-GC2HS1M-WA-10AQ-30A...
ICSB3-GC2HS1M-WA-10AQ-30A...
ICSB3-GC2HS1M
2
Standard
Yes
Self-standing cable
ICSB3-GC3HS1M-WA-10AQ-30A...
ICSB3-GC3HS1M-WA-10AQ-30A...
ICSB3-GC3HS1M
3
Standard
Yes
Self-standing cable
ICSB3-GC4HS1M-WA-10AQ-30A...
ICSB3-GC4HS1M-WA-10AQ-30A...
ICSB3-GC4HS1M
4
Standard
Yes
Self-standing cable
ICSPB3-GC1HS1M-WA-10AQ-30...
ICSPB3-GC1HS1M-WA-10AQ-30...
ICSPB3-GC1HS1M
1
High-Precision
Yes
Self-standing cable
ICSPB3-GC2HS1M-WA-10AQ-30...
ICSPB3-GC2HS1M-WA-10AQ-30...
ICSPB3-GC2HS1M
2
High-Precision
Yes
Self-standing cable
ICSPB3-GC3HS1M-WA-10AQ-30...
ICSPB3-GC3HS1M-WA-10AQ-30...
ICSPB3-GC3HS1M
3
High-Precision
Yes
Self-standing cable
ICSPB3-GC4HS1M-WA-10AQ-30...
ICSPB3-GC4HS1M-WA-10AQ-30...
ICSPB3-GC4HS1M
4
High-Precision
Yes
Self-standing cable
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求