目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSB2(ICSPB2)-GB M
IAI
Integrated Combination System
ICSB2(ICSPB2) Series
XYB Base Mounted + Gantry
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsb2_icspb2_series/xyb_base_mounted_gantry/icsb2_icspb2_gb_m_asmtab.prj},{NB=ICSB2-GB4M-WA-10AQ-30AQ-T2-3L-SC(1600111111111)},{SERIES=ICSB2-GB4M},{MOT=100},{XTYPE=4},{ENTYPE=WA},{COM=4},{P=Standard},{LBS=16},{SX=100},{OPTIBRAKEX=1.000},{OPTAQX=AQ},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=300},{OPTIBRAKEY=1.000},{OPTAQY=AQ},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{CONT=T2},{CTYPE=1.000},{LTC=3L},{CAM=SC},{CAM2=},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=4},{SERIESX=MXM-100},{SERIESY=SXM-60},{CB=50 x 64 x 170},{BRACKET=XYB-B},{CTVERS=2},{XTYPEVER=3},{XTYPEVERY=1},{XTYPEVERG=1},{PPATH=assemblies/icsb2_icspb2_gb_h_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
[mm]
P
Precision
ⁿ/ₐ
ICSB2-GB1M-WA-10AQ-30AQ-T...
ICSB2-GB1M-WA-10AQ-30AQ-T...
ICSB2-GB1M
1
Standard
ICSB2-GB2M-WA-10AQ-30AQ-T...
ICSB2-GB2M-WA-10AQ-30AQ-T...
ICSB2-GB2M
2
Standard
ICSB2-GB3M-WA-10AQ-30AQ-T...
ICSB2-GB3M-WA-10AQ-30AQ-T...
ICSB2-GB3M
3
Standard
ICSB2-GB4M-WA-10AQ-30AQ-T...
ICSB2-GB4M-WA-10AQ-30AQ-T...
ICSB2-GB4M
4
Standard
ICSPB2-GB1M-WA-10AQ-30AQ-...
ICSPB2-GB1M-WA-10AQ-30AQ-...
ICSPB2-GB1M
1
High-Precision
ICSPB2-GB2M-WA-10AQ-30AQ-...
ICSPB2-GB2M-WA-10AQ-30AQ-...
ICSPB2-GB2M
2
High-Precision
ICSPB2-GB3M-WA-10AQ-30AQ-...
ICSPB2-GB3M-WA-10AQ-30AQ-...
ICSPB2-GB3M
3
High-Precision
ICSPB2-GB4M-WA-10AQ-30AQ-...
ICSPB2-GB4M-WA-10AQ-30AQ-...
ICSPB2-GB4M
4
High-Precision
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求