目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA3(ICSPA3)-BB MS1
IAI
Integrated Combination System
ICSA3(ICSPA3) Series
XY + Z axis Slider Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsa3_icspa3_series/xy_z_axis_slider_mounted/bb_ms1_asmtab.prj},{NB=ICSA3-BB4MS1M-I-20-10-10B-T1-3L-SC-SC (0,0,0)},{ENTYPE=I},{COM=4},{ZT=M},{P=Standard},{SX=200},{OPTIBRAKEX=1},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1},{OPTAQY=},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTIBRAKEZ=Yes},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3L},{CAM=Self-standing cable},{CAMZ=Self-standing cable},{SER=ICSA3-BB4MS1},{SERIESX=ISA-MXM-100},{SERIESY=ISA-SYM},{SERIESZ=ISA-SZM},{BRACKET=A-263},{BRACKETY=G},{CBX=50 x 79 x 220},{CBY=50 x 64 x 170},{CBZ=50 x 64 x 110},{PPATH=assemblies/bb_hs1_ms1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
ⁿ/ₐ
P
Precision
ⁿ/ₐ
OPTIBRAKEZ
Z axis : Brake
ⁿ/ₐ
CAM
Y axis : Cable Managment
ⁿ/ₐ
CAMZ
Z axis : Cable Managment
ⁿ/ₐ
ICSA3-BB1MS1M-I-20-10-10B...
ICSA3-BB1MS1M-I-20-10-10B...
ICSA3-BB1MS1M
1
Standard
Yes
Self-standing cable
Self-standing cable
ICSA3-BB2MS1M-I-20-10-10B...
ICSA3-BB2MS1M-I-20-10-10B...
ICSA3-BB2MS1M
2
Standard
Yes
Self-standing cable
Self-standing cable
ICSA3-BB3MS1M-I-20-10-10B...
ICSA3-BB3MS1M-I-20-10-10B...
ICSA3-BB3MS1M
3
Standard
Yes
Self-standing cable
Self-standing cable
ICSA3-BB4MS1M-I-20-10-10B...
ICSA3-BB4MS1M-I-20-10-10B...
ICSA3-BB4MS1M
4
Standard
Yes
Self-standing cable
Self-standing cable
ICSPA3-BB1MS1M-I-20-10-10...
ICSPA3-BB1MS1M-I-20-10-10...
ICSPA3-BB1MS1M
1
High-Precision
Yes
Self-standing cable
Self-standing cable
ICSPA3-BB2MS1M-I-20-10-10...
ICSPA3-BB2MS1M-I-20-10-10...
ICSPA3-BB2MS1M
2
High-Precision
Yes
Self-standing cable
Self-standing cable
ICSPA3-BB3MS1M-I-20-10-10...
ICSPA3-BB3MS1M-I-20-10-10...
ICSPA3-BB3MS1M
3
High-Precision
Yes
Self-standing cable
Self-standing cable
ICSPA3-BB4MS1M-I-20-10-10...
ICSPA3-BB4MS1M-I-20-10-10...
ICSPA3-BB4MS1M
4
High-Precision
Yes
Self-standing cable
Self-standing cable
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求