目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA3(ICSPA3)-BC HB2
IAI
Integrated Combination System
ICSA3(ICSPA3) Series
XY + Z axis Base mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsa3_icspa3_series/xy_z_axis_base_mounted/bc_hb2_asmtab.prj},{NB=ICSA3-BC4HB2M-I-4M-2001111-1001111-100111T113SCSC1(000)},{MOT=60},{XTYPE=4},{COM=4},{LBS=16},{VERS=4},{OPTBRAKEZ=2},{XYZ=1.000},{FC=1},{SERIES1=ICSA3-BC4HB2},{P=Standard},{OPTIBRAKEZ=Yes},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=ISA-MXM-200},{SERIESY=ISA-MYM-100},{SERIESZ=ISA-MXM-100},{CB=50 x 79 x 220},{CBY=50 x 64 x 170},{BRACKET=B-300},{BRACKETZ=N},{ENTYPE=I},{ZT=M},{SX=200},{OPTIBRAKEX=1.000},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=100},{OPTIBRAKEY=1.000},{OPTAQY=},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=SC},{CAMZ=SC},{OPTREV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
COM
Combination
ⁿ/ₐ
P
Precision
ⁿ/ₐ
OPTIBRAKEZ
Z axis option : Brake
ⁿ/ₐ
ICSA3-BC1HB2M-I-200-100-1...
ICSA3-BC1HB2M-I-200-100-1...
ICSA3-BC1HB2M
1
Standard
Yes
ICSA3-BC2HB2M-I-200-100-1...
ICSA3-BC2HB2M-I-200-100-1...
ICSA3-BC2HB2M
2
Standard
Yes
ICSA3-BC3HB2M-I-200-100-1...
ICSA3-BC3HB2M-I-200-100-1...
ICSA3-BC3HB2M
3
Standard
Yes
ICSA3-BC4HB2M-I-200-100-1...
ICSA3-BC4HB2M-I-200-100-1...
ICSA3-BC4HB2M
4
Standard
Yes
ICSPA3-BC1HB2M-I-200-100-...
ICSPA3-BC1HB2M-I-200-100-...
ICSPA3-BC1HB2M
1
High-Precision
Yes
ICSPA3-BC2HB2M-I-200-100-...
ICSPA3-BC2HB2M-I-200-100-...
ICSPA3-BC2HB2M
2
High-Precision
Yes
ICSPA3-BC3HB2M-I-200-100-...
ICSPA3-BC3HB2M-I-200-100-...
ICSPA3-BC3HB2M
3
High-Precision
Yes
ICSPA3-BC4HB2M-I-200-100-...
ICSPA3-BC4HB2M-I-200-100-...
ICSPA3-BC4HB2M
4
High-Precision
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求