目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA2(ICSPA2)-ZHH
IAI
Integrated Combination System
ICSA2(ICSPA2) Series
XZ Base Mounted Type
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsa2_icspa2_series/xz_basemounted/zhh_asmtab.prj},{NB=ICSA2-ZHH-I-1000-100B-T1-3L-CT(001CT111121111)},{SERIES=ICSA2-ZHH},{MOT=60},{XTYPE=3},{ENTYPE=I},{P=Standard},{COM=3},{LBS=16},{SX=1000},{OPTIBRAKEX=1.000},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SZ=100},{OPTBRAKEZ=Yes},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=CT},{OPTREV=1},{OPTBRAKEX=1,'No',2,'Yes'},{VERS=3},{SERIESX=ISA-LXMX-400},{SERIESZ=ISA-LZM-400},{CB=50 x 79 x 120},{CBZ=50 x 64 x 110},{BRACKET=A-228},{BRAC1=F},{PPATH=zgh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
P
Precision
ⁿ/ₐ
OPTBRAKEZ
Z axis option : Brake
ⁿ/ₐ
ICSA2-ZHH-I-1000-100B-T1-...
ICSA2-ZHH-I-1000-100B-T1-...
ICSA2-ZHH
Standard
Yes
ICSPA2-ZHH-I-1000-100B-T1...
ICSPA2-ZHH-I-1000-100B-T1...
ICSPA2-ZHH
High-Precision
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求