目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
CT4-G1
IAI
High-speed Cartesian Robot
CT4
Powered by
CAD模型選擇
{iai/hs_cartesian_robot/ct4/ct_4_asmtab.prj},{NB=CT4-G1-A-40-40-30-10B-T2-3L-AC_(000)},{SERIES=CT4-G1},{ENTYPE=Absolute},{X1AS=40: 400},{X2AS=40: 400},{YAS=30: 300},{ZAS=10B: 100 with brake},{CONT=T2},{CL=3L},{AC=AC},{XAPOS=0},{YAPOS=0},{ZAPOS=0},{PPATH=parts/ct_4_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
ENTYPE
Encoder Type
ⁿ/ₐ
X1AS
X1 axis : Stroke
[mm]
X2AS
X2 axis : Stroke
[mm]
YAS
Y axis : Stroke
[mm]
ZAS
Z axis : Stroke
[mm]
CONT
Controller
ⁿ/ₐ
CT4-G1-A-40-40-30-10B-T2-...
CT4-G1-A-40-40-30-10B-T2-...
CT4-G1
Absolute
40: 400
40: 400
30: 300
10B: 100 with brake
T2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求