目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
RCA - RA4C
IAI
Cylinder (Robot Cylinder)
Rod/Radial Cylinder/Wide Rod Type
RCA series
Coupling Type
Powered by
CAD模型選擇
{iai/cylinder_robot/rod_type/rca_series/coupling_type/rca_ra4c_asmtab.prj},{NB=RCA-RA4C-I-20-12-50-A1-P-0},{TYPE=RCA-RA4C},{XTYPE=2},{ENTYPE=I},{ENTYPE2= 'I', 'Incremental', 'A', 'Absolute'},{YTYPE=20},{YTYPE2='20','20W','30','30W'},{LBS=12},{LBS1='12','6','3'},{S=50},{CON=A1},{SX=50,100,150,200,250,300},{CTYPE=1},{LTC=1},{OPTBRAKE=},{HAD=},{OPTIM=},{OPTOCS=},{OPTKJ=},{LPC=},{OPTREV=},{POR=0},{PPATH=rca_ra_c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
RCA-RA4C-I-20-12-50-A1-P
RCA-RA4C-I-20-12-50-A1-P
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求