目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ISB/ISPB - MXMX - 200W
IAI
1 axis Robot
ISB/ISPB Series
Powered by
CAD模型選擇
{iai/1_axis_robot/isb_ispb_series/isb_ispb_series_mxmx_200_asmtab.prj},{NB=ISB-MXMX-WA-200-30-800-T1-S-A1E-AQ-10},{SERIES=ISB},{PR=Standard},{TYPEX=MXMX},{SMO=with motor},{SMOMO=Straight},{XTYPE=7},{ENTYPE=WA},{SMOF=},{LBS=30},{LBSX=30,20},{SO=1},{S=800},{CONT=T1},{SX=[800:2000/50]},{CTYPE=1},{LTC=3},{SMR=},{OPTBRAKE=},{OPTBRAKEX=1,'No',2,'Yes'},{OPTIONCD=-A1E},{OPTAQ=Yes},{OPTAXIS=1},{OPTLS=1},{OPTCS=1},{OPTREV=1},{OPTGB=},{OPTSHC=},{POS=0},{VERS=7},{PPATH=isb_ispb_series_asmtpl.prj},{SY=[850:1950/100]},{TRS=MRE : Right/end},{RD=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series
ⁿ/ₐ
PR
Precision
ⁿ/ₐ
MOT
Motor Output
[W]
TYPE
Type
ⁿ/ₐ
OPTAQ
Option : AQ Seal
ⁿ/ₐ
ISB-MXMX-WA-200-30-800-T1...
ISB-MXMX-WA-200-30-800-T1...
ISB
Standard
200
MXMX
Yes
ISPB-MXMX-WA-200-30-800-T...
ISPB-MXMX-WA-200-30-800-T...
ISPB
High-Precision
200
MXMX
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求