E1F Metric - Cable glands for "Hazardous Areas"
Hummel
Cable glands
Cable Glands for "Hazardous Areas"
A2-C-A2F-E1F
E1F
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/kabelver_f_hazardous_areas/a2_c_a2f_e1f/e1f/metr/e1f_metr_asmtab.prj},{NB=E1F 1.603.2500.50},{AG=M 25 x 1.5},{DO=20.3 - 27.2},{DU=13 - 19.5},{GL=15},{H=92.5},{SW=38},{D=0.3 - 1.22},{BN=1.603.2500.50},{PPATH=e1f_m_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
AG
Thread
ⁿ/ₐ
DO
top
[mm]
DU
down
[mm]
GL
[mm]
H
[mm]
SW
[mm]
D
Armour
[mm]
BN
Order No.
ⁿ/ₐ
E1F 1.603.1600.50
M 16 x 1.5
8.4 - 13.2
3.5 - 8.5
15
85.5
25
0.3 - 1.22
1.603.1600.50
E1F 1.603.1600.51
M 16 x 1.5
12.9 - 15.8
8 - 11.5
15
85.0
25
0.3 - 1.22
1.603.1600.51
E1F 1.603.2000.50
M 20 x 1.5
8.4 - 13.2
3.5 - 8.5
15
85.5
25
0.3 - 1.22
1.603.2000.50
E1F 1.603.2000.51
M 20 x 1.5
12.9 - 15.8
8 - 11.5
15
85.0
25
0.3 - 1.22
1.603.2000.51
E1F 1.603.2000.52
M 20 x 1.5
15 - 20.8
11 - 13.5
15
85.5
32
0.3 - 1.22
1.603.2000.52
E1F 1.603.2500.50
M 25 x 1.5
20.3 - 27.2
13 - 19.5
15
92.5
38
0.3 - 1.22
1.603.2500.50
E1F 1.603.3200.50
M 32 x 1.5
26.7 - 33.5
19 - 25.5
15
99.0
50
0.3 - 1.65
1.603.3200.50
E1F 1.603.4000.50
M 40 x 1.5
33 - 39.9
25 - 32
15
109.0
57
0.3 - 2.0
1.603.4000.50
E1F 1.603.5000.50
M 50 x 1.5
39.4 - 46.3
31 - 37
15
113.0
70
0.4 - 2.5
1.603.5000.50
E1F 1.603.5000.51
M 50 x 1.5
45.7 - 52.6
36.5 - 43
15
113.0
70
0.4 - 2.5
1.603.5000.51
E1F 1.603.6300.50
M 63 x 1.5
52-1 - 58.9
42.5 - 50
15
117.0
89
0.4 - 2.6
1.603.6300.50
E1F 1.603.6300.51
M 63 x 1.5
58.4 - 65.3
49.5 - 55
15
116.0
89
0.4 - 2.6
1.603.6300.51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求