90° Snap Elbow Metr. - Accessories
Hummel
Cable glands
Industrial cable glands
Accessories
90° Snap Elbow
Metric
Powered by
CAD模型選擇
{hummel/kabelverschraubungen/industriekabelverschraubungen/zubehoer/klapp_winkel/metrisch/klapp_winkel_metr_asmtab.prj},{NB=Klapp-Winkel 1.316.2500.50(close)},{AG=M 25 x 1.5},{NDM=25.000},{KDM=23.160},{P=1.500},{IG=M 25 x 1.5},{NDMIG=25.000},{KDMIG=23.160},{PIG=1.500},{FR=grau},{POS=0},{GL=11},{H=40.0},{HX=40.000},{L=49.0},{R=10},{SW=33},{SWX=33},{SWX2=33},{SW1=33},{BN1=1.316.2500.50},{BN2=1.316.2501.50},{VERS=25},{VERS1=3},{PSW=0.000},{P1=0.000},{P2=0.000},{P3=0.000},{P4=0.000},{DR3=25.000},{S3=2.000},{DR4=26.500},{S4=2.000},{PPATH=klapp_winkel_metr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
AG
Outside thread
ⁿ/ₐ
IG
Inside thread
ⁿ/ₐ
GL
[mm]
H
[mm]
L
[mm]
R
max. bending radius
[mm]
SW
[mm]
BN
Order No.
ⁿ/ₐ
90° Snap Elbow 1.316.1600...
M 16 x 1.5
M 16 x 1.5
8
23.0
28.5
5
19
1.316.1600.50
90° Snap Elbow 1.316.2000...
M 20 x 1.5
M 20 x 1.5
9
30.5
35.4
7
24
1.316.2000.50
90° Snap Elbow 1.316.2500...
M 25 x 1.5
M 25 x 1.5
11
40.0
49.0
10
33
1.316.2500.50
90° Snap Elbow 1.315.1600...
M 16 x 1.5
PG 9
8
23.0
28.5
5
19
1.315.1600.50
90° Snap Elbow 1.315.2000...
M 20 x 1.5
PG 13.5
9
30.5
35.4
7
24
1.315.2000.50
90° Snap Elbow 1.315.2500...
M 25 x 1.5
PG 21
11
40.0
49.0
10
33
1.315.2500.50
90° Snap Elbow 1.315.3200...
M 32 x 1.5
PG 29
11
51.5
60.0
14
42
1.315.3200.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求