目錄: Hugro
Created: 23.12.2021.
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
english, german, chinese
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
波纹管WR-PA12 - WR-PA12
Hugro
软管保护系统
波纹管
Powered by
CAD模型選擇
{hugro/schutzschlauchsysteme/wellrohr_m_passenden_schnell/wr_pa12_492_00_492_01.prj},{NB=HUGRO 492.2328-(1)},{AUS=1},{ART1=492.2328},{ART2=492.2328.01},{IA=23.1x28.3},{I=23.100},{A=28.300},{R=45},{RL=50},{ZTN=39174000},{GPS=0.090}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
ARTNR
货号
ⁿ/ₐ
IA
内/外直径
ⁿ/ₐ
R
±10%
[mm]
RL
线圈长度
[m]
ZTN
海关关税号
ⁿ/ₐ
GPS
每件重量
[kg]
HUGRO 492.0710
492.0710
6.7x10
10
50
39174000
0.019
HUGRO 492.1013
492.1013
9.9x12.9
15
50
39173200
0.025
HUGRO 492.1216
492.1216
12.3x15.7
20
50
39173200
0.034
HUGRO 492.1418
492.1418
14.2x18.5
25
50
39173200
0.049
HUGRO 492.1621
492.1621
16.5x21
30
50
39173200
0.056
HUGRO 492.2328
492.2328
23.1x28.3
45
50
39174000
0.090
HUGRO 492.2934
492.2934
29.0x34.5
50
25
39174000
0.122
HUGRO 492.3642
492.3642
36.1x41.9
80
25
39173200
0.160
HUGRO 492.4854
492.4854
47.6x53.7
100
25
39173200
0.220
HUGRO 492.5667
492.5667
56.3x67.2
130
10
39174000
0.220
HUGRO 492.6779
492.6779
66.6x79.2
170
10
39174000
0.461
HUGRO 492.9110
492.9110
91.0x106
225
10
39174000
0.791
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求