Pipe, Aluminium acc. to ASTM B209, WP 5083-0, longitudinal seam welding, acc. to ASTM B209
Huelsen
Pipes
Pipes Aluminium
Powered by
CAD模型選擇
{huelsen/7_rohre/1_aluminium/rohre_531.prj},{NB=5310457060500},{ARTNR2=531045706},{DN=18},{D=457.2},{S=6.35},{L=500},{GEW=24.11},{PG=Rohre},{PUG=Rohr, laengsnahtgeschweisst},{NORM=ASTM B209},{TOL=i.A. ASTM B547},{WERK1=Aluminium},{WERK2=ASTM B209},{WERK3=WP 5083-0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB [Inch]
ⁿ/ₐ
D
Outside Ø
[mm]
S
Wall Thickness
[mm]
GEW
Theoretical Weight
[kg/m]
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
TOL
Tolerance
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
5310323040500
5310323040500
12
323.9
4.57
12.31
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310323090500
5310323090500
12
323.9
9.52
25.23
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310355060500
5310355060500
14
355.6
6.35
18.67
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310355110500
5310355110500
14
355.6
11.12
32.25
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310406060500
5310406060500
16
406.4
6.35
21.40
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310406090500
5310406090500
16
406.4
9.52
31.84
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310457060500
5310457060500
18
457.2
6.35
24.11
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310457090500
5310457090500
18
457.2
9.52
35.91
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310508060500
5310508060500
20
508.0
6.35
26.85
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310508090500
5310508090500
20
508.0
9.52
40.01
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310609060500
5310609060500
24
609.6
6.35
32.28
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310609090500
5310609090500
24
609.6
9.52
48.22
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310711090500
5310711090500
28
711.2
9.52
56.36
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310812090500
5310812090500
32
812.8
9.52
64.52
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
5310914090500
5310914090500
36
914.4
9.52
72.68
Pipe, Aluminium acc. to A...
Pipes
Pipes, longitudinal seam ...
ASTM B209
sim. to ASTM B547
Aluminium, ASTM B209, WP ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求