Butt welding Collar, Aluminium acc. to EN 485, EN AW 1050A, seamless, PN10, sim. to DIN 2642
Huelsen
Collars
Collars Aluminium
Powered by
CAD模型選擇
{huelsen/5_boerdel/1_aluminium/boerdel_401.prj},{NB=4010900513805},{ARTNR=4010900513805},{DN=80},{D1=90.0},{S1=5},{D4=138},{S2=6},{H=21},{GEW=0.376},{BEZ=401},{PG=Boerdel},{PUG=Vorschweissboerdel},{NORM=i.A. DIN 2642},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A},{PN=10}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
D4
Outside Ø
[mm]
S2
Wall Thickness
[mm]
H
Height
[mm]
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
PN
ⁿ/ₐ
4010210304503
4010210304503
15
21.0
3
45
4
11
0.036
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010250305803
4010250305803
20
25.0
3
58
4
12
0.069
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010310306803
4010310306803
25
31.0
3
68
4
13
0.094
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010380307803
4010380307803
32
38.0
3
78
4
14
0.117
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010460308803
4010460308803
40
46.0
3
88
4
18
0.146
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010560310203
4010560310203
50
56.0
3
102
4
17
0.211
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010600310203
4010600310203
50
60.0
3
102
4
19
0.211
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010600510205
4010600510205
50
60.0
5
102
6
19
0.211
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010710312203
4010710312203
65
71.0
3
122
4
18
0.269
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010760312203
4010760312203
65
76.0
3
122
4
18
0.269
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010860313803
4010860313803
80
86.0
3
138
4
19
0.376
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010890313803
4010890313803
80
89.0
3
138
4
21
0.376
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010890413804
4010890413804
80
89.0
4
138
5
21
0.376
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4010900513805
4010900513805
80
90.0
5
138
6
21
0.376
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011060316003
4011060316003
100
106.0
3
160
4
25
0.448
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011080416004
4011080416004
100
108.0
4
160
5
26
0.448
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011140316003
4011140316003
100
114.3
3
160
4
23
0.448
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011310319003
4011310319003
125
131.0
3
190
4
27
0.670
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011330419004
4011330419004
125
133.0
4
190
5
27
0.670
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011390419004
4011390419004
125
139.7
4
190
5
31
0.670
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011560321203
4011560321203
150
156.0
3
212
4
32
0.746
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011600521205
4011600521205
150
160.0
5
212
6
31
0.746
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011680321203
4011680321203
150
168.3
3
212
4
24
0.746
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4011680421204
4011680421204
150
168.3
4
212
5
24
0.746
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
4012080427004
4012080427004
200
208.0
4
270
5
31
1.060
Butt welding Collar, Alum...
Collars
Butt welding Collars
sim. to DIN 2642
Aluminium, EN 485, EN AW ...
10
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求