Flange, Aluminium acc. to EN 485, EN AW 1050A, slip-on, Typ01, PN16, sim. to EN 1092-1
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_363.prj},{NB=3630221034026},{ARTNR=3630221034026},{B1=221.5},{D=340},{C1=26},{K=295},{L=22},{SA=12},{SG=M 20},{AUS=Typ 01},{DN1=200},{GEW=3.249},{PG=Flansche},{PUG=Flansche glatt, zum Schweissen},{NORM=i.A. EN 1092-1},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
B1
Inside Ø
[mm]
D
Outside Ø
[mm]
C1
Height
[mm]
K
Hole Circle Ø
[mm]
L
Hole Ø
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
SG
Bolt Size
[mm]
AUS
Version
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3630221034026
3630221034026
200
221.5
340
26
295
22
12
M 20
Type 01
3.249
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3630276040529
3630276040529
250
276.5
405
29
355
26
12
M 24
Type 01
4.104
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3630327046032
3630327046032
300
327.5
460
32
410
26
12
M 24
Type 01
4.617
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求