Welding Neck Flange, Aluminium acc. to EN 485, EN AW 1050A, PN10/16, DIN, sim. to DIN 2632/33
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_312.prj},{NB=3120038014016},{ARTNR=3120038014016},{D1=38},{D=140},{B=16},{H1=40},{H2=6},{R=6},{K=100},{D2=18},{S=2},{D3=52},{D4=78},{F=2},{SA=4},{AUS=DIN},{DN1=32},{GEW=0.578},{PG=Flansche},{PUG=Vorschweissflansche},{NORM=i.A. DIN 2632/33},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 1050A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
D1
Outside Ø
[mm]
D
Outside Ø
[mm]
B
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
R
Radius R ~
[mm]
K
Hole Circle Ø
[mm]
D2
Hole Ø
[mm]
S
Wall Thickness
[mm]
D3
[mm]
D4
[mm]
F
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3120014009014
3120014009014
10
14
90
14
35
6
4
60
14
1
25
40
2
4
DIN
0.198
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120020009514
3120020009514
15
20
95
14
35
6
4
65
14
2
30
45
2
4
DIN
0.222
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120025010516
3120025010516
20
25
105
16
38
6
4
75
14
2
38
58
2
4
DIN
0.326
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120030011516
3120030011516
25
30
115
16
38
6
4
85
14
2
42
68
2
4
DIN
0.390
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120038014016
3120038014016
32
38
140
16
40
6
6
100
18
2
52
78
2
4
DIN
0.578
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120044015016
3120044015016
40
44
150
16
42
7
6
110
18
2
60
88
3
4
DIN
0.636
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120057016518
3120057016518
50
57
165
18
45
8
6
125
18
2
72
102
3
4
DIN
0.865
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120108022020
3120108022020
100
108
220
20
52
12
8
180
18
3
125
158
3
8
DIN
1.580
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120133025022
3120133025022
125
133
250
22
55
12
8
210
18
4
150
188
3
8
DIN
2.155
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120159028522
3120159028522
150
159
285
22
55
12
10
240
22
4
175
212
3
8
DIN
2.651
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
3120267039526
3120267039526
250
267
395
26
68
16
12
350
22
6
285
320
3
12
DIN
5.335
Welding Neck Flange, Alum...
Flanges
Welding Neck Flanges
sim. to DIN 2632/33
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求