Elbow, Copper-Nickel acc. to EN 12449, CuNi10Fe1Mn, seamless, sim. to DIN 86090 - Long Radius
Huelsen
Elbows
Elbows Copper-Nickel
Powered by
CAD模型選擇
{huelsen/1_rohrbogen/3_kupfer_nickel/bogen_b_361_064.prj},{NB=0640760203090},{ARTNR=0640760203090},{DN1=65},{DN2=2 1/2},{D1=76.0},{S1=2.00},{R1=95.0},{R2=-/+},{R3=2.0},{G=90°},{G1=90},{BA=Bauart 3},{BA1=3},{GEW=0.707},{PG=Bogen},{PUG=Schweissbogen},{NORM=i.A. DIN 86090},{AUS=nahtlos},{WERK1=Kupfer-Nickel},{WERK2=EN 12449},{WERK3=CuNi10Fe1Mn},{AUS2=nach},{AUS3=Bauart}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN1
NB1
[mm]
DN2
NB2 [Inch]
ⁿ/ₐ
D1
Outside Ø
[mm]
S1
Wall Thickness
[mm]
R
Radius R ~
[mm]
G
Degree
ⁿ/ₐ
BA
Design
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
0640200103045
0640200103045
15
1/2
20.0
1.00
25 -/+ 2.0
45°
Long Radius
0.012
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640250103045
0640250103045
20
3/4
25.0
1.50
27.5 -/+ 2.0
45°
Long Radius
0.024
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640300103045
0640300103045
25
1
30.0
1.50
33.5 -/+ 2.0
45°
Long Radius
0.036
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640380103045
0640380103045
32
1 1/4
38.0
1.50
45 -/+ 2.0
45°
Long Radius
0.062
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640440103045
0640440103045
40
1 1/2
44.5
1.50
51 -/+ 2.0
45°
Long Radius
0.083
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640570103045
0640570103045
50
2
57.0
1.50
72 -/+ 2.0
45°
Long Radius
0.151
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640760203045
0640760203045
65
2 1/2
76.0
2.00
95 -/+ 2.0
45°
Long Radius
0.354
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640890203045
0640890203045
80
3
89.0
2.00
114.5 -/+ 2.0
45°
Long Radius
0.501
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0641080203045
0641080203045
100
4
108.0
2.50
142.5 -/+ 2.0
45°
Long Radius
0.946
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0641330203045
0641330203045
125
5
133.0
2.50
181 -/+ 2.0
45°
Long Radius
1.487
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0641590203045
0641590203045
150
6
159.0
2.50
216 -/+ 2.0
45°
Long Radius
2.129
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0642190303045
0642190303045
200
8
219.0
3.00
305 -/+ 2.0
45°
Long Radius
4.981
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0642670303045
0642670303045
250
10
267.0
3.00
378 -/+ 3.0
45°
Long Radius
7.548
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0643240403045
0643240403045
300
12
324.0
4.00
457 -/+ 3.0
45°
Long Radius
14.745
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0643680403045
0643680403045
350
14
368.0
4.00
533.5 -/+ 3.0
45°
Long Radius
19.584
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640200103090
0640200103090
15
1/2
20.0
1.00
25 -/+ 2.0
90°
Long Radius
0.024
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640250103090
0640250103090
20
3/4
25.0
1.50
27.5 -/+ 2.0
90°
Long Radius
0.048
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640300103090
0640300103090
25
1
30.0
1.50
33.5 -/+ 2.0
90°
Long Radius
0.072
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640380103090
0640380103090
32
1 1/4
38.0
1.50
45 -/+ 2.0
90°
Long Radius
0.124
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640440103090
0640440103090
40
1 1/2
44.5
1.50
51 -/+ 2.0
90°
Long Radius
0.165
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640570103090
0640570103090
50
2
57.0
1.50
72 -/+ 2.0
90°
Long Radius
0.302
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640760203090
0640760203090
65
2 1/2
76.0
2.00
95 -/+ 2.0
90°
Long Radius
0.707
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0640890203090
0640890203090
80
3
89.0
2.00
114.5 -/+ 2.0
90°
Long Radius
1.003
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0641080203090
0641080203090
100
4
108.0
2.50
142.5 -/+ 2.0
90°
Long Radius
1.892
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
0641330203090
0641330203090
125
5
133.0
2.50
181 -/+ 2.0
90°
Long Radius
2.974
Elbow, Copper-Nickel acc....
Elbows
Elbows to welding
sim. to DIN 86090
seamless
Copper-Nickel, EN 12449, ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求