目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Plug-In Shaft - Accessories
Hub City
HERA
Accessories
Powered by
CAD模型選擇
{hubcityinc/hera/accessories/plug_in_shaft_asmtab.prj},{NB=0259-00098},{PN=0259-00098},{MN=HERA45 KIT 32 DBL},{AS=N/A},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=HERA45 KIT, PLUG-IN SHAFT 32 DBL},{PT=RIGHT ANGLE},{PL=HERA},{IT=N/A},{ID=N/A},{OT=N/A},{SW=7.3},{S=14.120},{T=7.06000},{T2=0.00000},{U=1.375},{V=4.420},{W=3.6900},{W2=3.64000},{X=5/16 x 5/32},{Y=2.500},{KF=5/16 SQ x 2-3/8},{PNK1=8471705374},{PNK2=8471705537},{NO2=1},{PNR=8471786203},{NO=1},{PNP=0253-01677},{PPATH=plug_in_shaft_kit/plugin_shaft_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
AS
Assembly Style
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
[Inch]
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
[Inch]
OT
Output Type
ⁿ/ₐ
SW
Shipping Wt.
[Lbs.]
S
[Inch]
T
[Inch]
T2
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
W2
[Inch]
X
[Inch]
Y
[Inch]
KF
Keys Furnsished
[Inch]
0259-00135
0259-00135
HERA35 KIT 18 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA35 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
TBD
8.620
4.31000
0.00000
0.875
2.050
1.3800
1.34000
3/16 x 3/32
1.130
3/16 SQ x 1-1/8
0259-00136
0259-00136
HERA35 KIT 18 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA35 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
TBD
0.000
4.31000
2.97000
0.875
2.050
1.3800
0.00000
3/16 x 3/32
1.130
3/16 SQ x 1-1/8
0259-00137
0259-00137
HERA35 KIT 21 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA35 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
TBD
9.380
4.69000
0.00000
1.000
2.430
1.7600
1.72000
1/4 x 1/8
1.500
1/4 SQ x 1-1/2
0259-00138
0259-00138
HERA35 KIT 21 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA35 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
TBD
0.000
4.69000
2.97000
1.000
2.430
1.7600
0.00000
1/4 x 1/8
1.500
1/4 SQ x 1-1/2
0259-00139
0259-00139
HERA35 KIT 24 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA35 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
TBD
10.280
5.14000
0.00000
1.125
2.880
2.2100
2.17000
1/4 x 1/8
1.750
1/4 SQ x 1-3/4
0259-00140
0259-00140
HERA35 KIT 24 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA35 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
TBD
0.000
5.14000
2.97000
1.125
2.880
2.2100
0.00000
1/4 x 1/8
1.750
1/4 SQ x 1-3/4
0259-00092
0259-00092
HERA45 KIT 24 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA45 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
5.2
10.280
5.14000
0.00000
1.125
2.500
1.7700
1.69000
1/4 x 1/8
1.500
1/4 SQ x 1-1/2
0259-00093
0259-00093
HERA45 KIT 24 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA45 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
4.7
0.000
5.14000
3.45000
1.125
2.500
1.7700
0.00000
1/4 x 1/8
1.500
1/4 SQ x 1-1/2
0259-00094
0259-00094
HERA45 KIT 26 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA45 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
5.7
11.250
5.62500
0.00000
1.125
2.990
2.2500
2.18000
1/4 x 1/8
2.000
1/4 SQ x 1-3/4
0259-00095
0259-00095
HERA45 KIT 26 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA45 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
4.8
0.000
5.63000
3.44000
1.125
2.990
2.2500
0.00000
1/4 x 1/8
2.000
1/4 SQ x 1-3/4
0259-00096
0259-00096
HERA45 KIT 30 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA45 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
6.6
13.500
6.75000
0.00000
1.250
4.110
3.3800
3.30000
1/4 x 1/8
2.250
1/4 SQ x 2-1/4
0259-00097
0259-00097
HERA45 KIT 30 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA45 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
5.4
0.000
6.75000
3.45000
1.250
4.110
3.3800
0.00000
1/4 x 1/8
2.250
1/4 SQ x 2-1/4
0259-00098
0259-00098
HERA45 KIT 32 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA45 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
7.3
14.120
7.06000
0.00000
1.375
4.420
3.6900
3.64000
5/16 x 5/32
2.500
5/16 SQ x 2-3/8
0259-00099
0259-00099
HERA45 KIT 32 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA45 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
5.8
0.000
7.06000
3.45000
1.375
4.420
3.6900
0.00000
5/16 x 5/32
2.500
5/16 SQ x 2-3/8
0259-00117
0259-00117
HERA55 KIT 32 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA55 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
10.0
14.120
7.06000
0.00000
1.375
3.910
3.0600
3.00000
5/16 x 5/32
2.500
5/16 SQ x 2-3/8
0259-00118
0259-00118
HERA55 KIT 32 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA55 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
8.7
0.000
7.06000
4.06000
1.375
3.910
3.0600
0.00000
5/16 x 5/32
2.500
5/16 SQ x 2-3/8
0259-00119
0259-00119
HERA55 KIT 38 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA55 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
11.8
15.500
7.75000
0.00000
1.625
4.600
3.7500
3.69000
3/8 x 3/16
2.810
3/8 SQ x 2-1/2
0259-00120
0259-00120
HERA55 KIT 38 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA55 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
9.6
0.000
7.75000
4.06000
1.625
4.600
3.7500
0.00000
3/8 x 3/16
2.810
3/8 SQ x 2-1/2
0259-00121
0259-00121
HERA55 KIT 42 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA55 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
13.8
16.240
8.12000
0.00000
1.875
4.970
4.1200
4.03000
1/2 x 1/4
3.310
1/2 SQ x 3-1/4
0259-00122
0259-00122
HERA55 KIT 42 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA55 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
10.7
0.000
8.12000
4.06000
1.875
4.970
4.1200
0.00000
1/2 x 1/4
3.310
1/2 SQ x 3-1/4
0259-00153
0259-00153
HERA75 KIT 42 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA75 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
20.2
16.240
8.12000
0.00000
1.875
4.000
3.0600
3.00000
1/2 x 1/4
2.560
1/2 SQ x 2-1/2
0259-00154
0259-00154
HERA75 KIT 42 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA75 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
17.8
0.000
8.12000
5.12000
1.875
4.000
3.0600
0.00000
1/2 x 1/4
2.560
1/2 SQ x 2-1/2
0259-00155
0259-00155
HERA75 KIT 52 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA75 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
22.6
18.120
9.06000
0.00000
2.000
4.940
4.0000
3.94000
1/2 x 1/4
3.560
1/2 SQ x 3-1/2
0259-00156
0259-00156
HERA75 KIT 52 SGL
N/A
N/A
N/A
N/A
N/A
N/A
HERA75 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
19.0
0.000
9.06000
5.12000
2.000
4.940
4.0000
0.00000
1/2 x 1/4
3.560
1/2 SQ x 3-1/2
0259-00164
0259-00164
HERA75 KIT 60 DBL
N/A
N/A
N/A
N/A
N/A
N/A
HERA75 KIT, PLUG-IN SHAFT...
RIGHT ANGLE
HERA
N/A
N/A
N/A
26.6
20.000
10.00000
0.00000
2.250
5.880
4.9400
4.88000
1/2 x 1/4
3.560
1/2 SQ x 3-1/2
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求