目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHA/SS-1 - Face frame hinge - Stainless steel - For built-in doors. Simplified drawing
HPC
Conveyor and assembly parts
Housing accessories
Hinges
Stainless steel screw-in hinges
Powered by
CAD模型選擇
{hpc/v5/housing_accessories/hinges/stainless_screw/chass1.prj},{NB=hpc_CHA38-38/SS0},{REF=CHA38-38/SS},{ROT=0},{A=38},{B=38},{L=20.5},{L1=26},{F=5.5},{H=2},{H1=9.5},{REP=Représentation simplifiée},{INFO=INFO},{PPATH=chass1_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
B
[mm]
L
[mm]
L1
[mm]
F
[mm]
H
[mm]
H1
[mm]
REP
View
ⁿ/ₐ
HPC - CHA38-38/SS
CHA38-38/SS
38
38
20.5
26
5.5
2
9.5
Simplified view
HPC - CHA37-48/SS
CHA37-48/SS
37
48
22.0
36
5.5
2
9.5
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求