目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHALss - Long stainless steel hinge - Piano type hinge
HPC
Conveyor and assembly parts
Housing accessories
Hinges
Powered by
CAD模型選擇
{hpc/v5/housing_accessories/hinges/chalss.prj},{NB=hpc_CHAL3-25-1000/SS_0},{REF=CHAL3-25-1000/SS},{PAE=0},{A=25},{L=1000},{P=20},{E=1.0},{N=3.0},{MAS=0.325},{INFO=INFO},{PPATH=chalss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
A
[mm]
L
[mm]
P
[mm]
E
[mm]
N
ØN
[mm]
MAS
Weight
[kg/m]
HPC - CHAL2-20-1000/SS
CHAL2-20-1000/SS
20
1000
15
0.6
2.5
0.140
HPC - CHAL2-25-1000/SS
CHAL2-25-1000/SS
25
1000
15
0.6
2.5
0.165
HPC - CHAL2-30-1000/SS
CHAL2-30-1000/SS
30
1000
15
0.6
2.5
0.190
HPC - CHAL3-25-1000/SS
CHAL3-25-1000/SS
25
1000
20
1.0
3.0
0.325
HPC - CHAL3-40-1000/SS
CHAL3-40-1000/SS
40
1000
20
1.2
3.0
0.520
HPC - CHAL3-50-1000/SS
CHAL3-50-1000/SS
50
1000
20
1.2
3.0
0.620
HPC - CHAL6-60-1000/SS
CHAL6-60-1000/SS
60
1000
30
2.0
6.0
1.470
HPC - CHAL6-80-1000/SS
CHAL6-80-1000/SS
80
1000
30
2.0
6.0
1.700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求