目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
TSRtc - Stem support for caster - For swivel caster with central hole - Simplified view
HPC
Conveyor and assembly parts
Handling
Wheels
Powered by
CAD模型選擇
{hpc/v5/handling/wheels/tsrtc.prj},{NB=hpc_TSR20-200/TC/SS},{REF=TSR20-200/TC/SS},{D=M20x2.5},{F=M12x1.75},{A=37},{B=200},{H=222},{AF=17},{D1=0},{REP=Simplified view},{INFO=INFO},{PPATH=tsrtc/tsrtc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ø
[mm]
F
Ø
[mm]
A
[mm]
B
[mm]
H
[mm]
AF
[mm]
D1
Ø
[mm]
REP
View
ⁿ/ₐ
HPC - TSR16-150/TC/SS
TSR16-150/TC/SS
M16x2
M12x1.75
37
150
171
13
0
Simplified view
HPC - TSR16-200/TC/SS
TSR16-200/TC/SS
M16x2
M12x1.75
37
200
221
13
0
Simplified view
HPC - TSR20-150/TC/SS
TSR20-150/TC/SS
M20x2.5
M12x1.75
37
150
172
17
0
Simplified view
HPC - TSR20-200/TC/SS
TSR20-200/TC/SS
M20x2.5
M12x1.75
37
200
222
17
0
Simplified view
HPC - TSR24-150/TC/SS
TSR24-150/TC/SS
M24x3
M12x1.75
37
150
172
20
0
Simplified view
HPC - TSR24-200/TC/SS
TSR24-200/TC/SS
M24x3
M12x1.75
37
200
222
20
0
Simplified view
HPC - TSR-ROND12-60/SS
TSR-ROND12-60/SS
-
-
0
0
0
0
60
Simplified view
HPC - TSR-ROND12-80/SS
TSR-ROND12-80/SS
-
-
0
0
0
0
80
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求