目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
RPCtc - Polyamide castor with central hole - Heavy load up to 600kg. Simplified view
HPC
Conveyor and assembly parts
Handling
Wheels
Powered by
CAD模型選擇
{hpc/v5/handling/wheels/rpctc.prj},{NB=hpc_RPC100/TC/P},{TYPE=P},{D=100},{B=32},{H=124},{E=12.0},{K1=184},{CA=300},{REP=Représentation simplifiée},{INFO=INFO},{X=3},{PPATH=rpctc/rpctc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ø
[mm]
B
[mm]
H
[mm]
E
Ø
[mm]
K
Ø Interference circle
[mm]
CA
Allowable load
[kg]
REP
View
ⁿ/ₐ
HPC - RPC60/TC/P
RPC60/TC/P
60
31
97
12.0
140
200
Simplified view
HPC - RPC80/TC/P
RPC80/TC/P
80
32
106
12.0
160
250
Simplified view
HPC - RPC100/TC/P
RPC100/TC/P
100
32
124
12.0
184
300
Simplified view
HPC - RPC125/TC/P
RPC125/TC/P
125
36
152
12.0
210
350
Simplified view
HPC - RPC150/TC/P
RPC150/TC/P
150
37
181
12.0
246
400
Simplified view
HPC - RPC160/TC/P
RPC160/TC/P
160
40
189
12.5
268
500
Simplified view
HPC - RPC200/TC/P
RPC200/TC/P
200
50
232
12.5
318
600
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求