目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MDS - Hub clamp for guidance prodcuts. Simplified view
HPC
Conveyor and assembly parts
Guides
Single rod clamps
Powered by
CAD模型選擇
{hpc/v5/guides/single_rod_clamps/mds.prj},{NB=hpc_MDS12-41},{REF=MDS12-41},{D=12},{D1=28},{M=M10},{D3=12},{B=17.5},{B1=15},{L=41},{T=14},{P=0.118},{REP=Représentation simplifiée},{INFO=INFO},{MX=10},{V=3.000},{K=2.800},{DK=5.500},{S=2.500},{E=1.300},{L1=18.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
D
ØD
[mm]
D1
ØD1
[mm]
M
[mm]
D3
ØD3
[mm]
B
[mm]
B1
[mm]
L
[mm]
T
[mm]
P
Approx weight
[kg]
REP
View
ⁿ/ₐ
HPC - MDS10-36
MDS10-36
10
24
M8
10
15.5
13
36
11
0.078
Simplified view
HPC - MDS12-36
MDS12-36
12
24
M8
10
15.5
13
36
11
0.074
Simplified view
HPC - MDS12-41
MDS12-41
12
28
M10
12
17.5
15
41
14
0.118
Simplified view
HPC - MDS14-41
MDS14-41
14
28
M10
12
17.5
15
41
14
0.113
Simplified view
HPC - MDS14-45
MDS14-45
14
32
M12
14
19.5
17
45
16
0.169
Simplified view
HPC - MDS16-45
MDS16-45
16
32
M12
14
19.5
17
45
16
0.162
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求