目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PTA40sssb - Articulated foot with solid base foot Ø40 - Accepts loads up to 3000N, stainless sanded version
HPC
Conveyor and assembly parts
Conveyor components
Levelling feet
Machine support, medium loads
Powered by
CAD模型選擇
{hpc/v5/conveyor_components/levelling_feet/medium/pta40_ss_sb.prj},{NB=hpc_PTA40-10-25/SS/SB_0_0},{REF=PTA40-10-25/SS/SB},{ROT1=0.000},{ROT2=0.000},{D=40},{F=M10},{B=25},{A=26},{AF=8},{G=15},{H=51},{C=3000},{INFO=INFO},{PPATH=pta40_ss/pta40_ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D
Ø
[mm]
F
Ø
[mm]
B
[mm]
A
[mm]
AF
[mm]
G
[mm]
H
[mm]
C
Static load
[N]
HPC - PTA40-8-25/SS/SB
PTA40-8-25/SS/SB
40
M8
25
26
6
15
51
3000
HPC - PTA40-8-50/SS/SB
PTA40-8-50/SS/SB
40
M8
50
26
6
15
76
3000
HPC - PTA40-8-75/SS/SB
PTA40-8-75/SS/SB
40
M8
75
26
6
15
101
3000
HPC - PTA40-10-25/SS/SB
PTA40-10-25/SS/SB
40
M10
25
26
8
15
51
3000
HPC - PTA40-10-50/SS/SB
PTA40-10-50/SS/SB
40
M10
50
26
8
15
76
3000
HPC - PTA40-10-75/SS/SB
PTA40-10-75/SS/SB
40
M10
75
26
8
15
101
3000
HPC - PTA40-10-100/SS/SB
PTA40-10-100/SS/SB
40
M10
100
26
8
15
126
3000
HPC - PTA40-10-125/SS/SB
PTA40-10-125/SS/SB
40
M10
125
26
8
15
151
3000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求