目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
UCP / PBT - Pillow block - Polymer and stainless steel - Base with 2 mounting points
HPC
Conveyor and assembly parts
Conveyor components
Bearing housings
Stainless steel and plastic bearing housings
Powered by
CAD模型選擇
{hpc/v5/conveyor_components/bearing_housings/stainless_platic_housings/ucppbt.prj},{NB=hpc_UCP204/PBT/W},{REF=UCP204/PBT/W},{D=20},{H=33.3},{A=127.0},{E=95},{B=38},{S1=11},{S2=14},{G=14.2},{W=65.5},{BI=31.0},{N=12.7},{INFO=INFO},{PPATH=ucppbt_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
H
[mm]
A
[mm]
E
[mm]
B
[mm]
S1
[mm]
S2
[mm]
G
[mm]
W
[mm]
BI
[mm]
N
[mm]
HPC - UCP201/PBT/G
UCP201/PBT/G
12
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
HPC - UCP202/PBT/G
UCP202/PBT/G
15
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
HPC - UCP203/PBT/G
UCP203/PBT/G
17
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
HPC - UCP204/PBT/W
UCP204/PBT/W
20
33.3
127.0
95
38
11
14
14.2
65.5
31.0
12.7
HPC - UCP205/PBT/W
UCP205/PBT/W
25
36.5
140.5
105
38
11
14
14.5
71.0
34.0
14.3
HPC - UCP206/PBT/W
UCP206/PBT/W
30
42.9
163.0
119
46
14
18
17.8
84.0
38.1
15.9
HPC - UCP207/PBT/W
UCP207/PBT/W
35
47.6
168.0
127
48
14
18
18.0
94.5
42.9
17.5
HPC - UCP208/PBT/W
UCP208/PBT/W
40
49.2
184.0
137
54
14
18
19.5
99.0
49.2
19.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求