目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
UCFL / PBT - Flange unit - Polymer and stainless steel - Base with 2 mounting points
HPC
Conveyor and assembly parts
Conveyor components
Bearing housings
Stainless steel and plastic bearing housings
Powered by
CAD模型選擇
{hpc/v5/conveyor_components/bearing_housings/stainless_platic_housings/ucflpbt.prj},{NB=hpc_UCFL204/PBT/W},{REF=UCFL204/PBT/W},{D=20},{A=130},{E=90},{B=70.0},{G=11.4},{L=26.5},{S=11},{Z=33.7},{J=15.4},{BI=31.0},{N=12.7},{INFO=INFO},{PPATH=ucflpbt_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
A
[mm]
E
[mm]
B
[mm]
G
[mm]
L
[mm]
S
[mm]
Z
[mm]
J
[mm]
BI
[mm]
N
[mm]
HPC - UCFL201/PBT/G
UCFL201/PBT/G
12
130
90
65.0
11.4
26.5
11
33.7
15.4
31.0
12.7
HPC - UCFL202/PBT/G
UCFL202/PBT/G
15
130
90
65.0
11.4
26.5
11
33.7
15.4
31.0
12.7
HPC - UCFL203/PBT/G
UCFL203/PBT/G
17
130
90
65.0
11.4
26.5
11
33.7
15.4
31.0
12.7
HPC - UCFL204/PBT/W
UCFL204/PBT/W
20
130
90
70.0
11.4
26.5
11
33.7
15.4
31.0
12.7
HPC - UCFL205/PBT/W
UCFL205/PBT/W
25
131
99
69.5
13.5
29.1
11
36.7
17.0
34.0
14.3
HPC - UCFL206/PBT/W
UCFL206/PBT/W
30
148
117
80.0
13.3
30.5
11
41.2
19.0
38.1
15.9
HPC - UCFL207/PBT/W
UCFL207/PBT/W
35
164
130
90.0
16.1
32.8
13
43.4
18.0
42.9
17.5
HPC - UCFL208/PBT/W
UCFL208/PBT/W
40
176
144
100.0
20.0
37.5
14
51.7
21.5
49.2
19.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求