目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PRZ - Wear strip for plate chain -Z profile - Simplied view
HPC
Conveyor and assembly parts
Plate chains and accessories
Wear strip for plate chain
Powered by
CAD模型選擇
{hpc/v5/chain_accessories/profil/prz.prj},{NB=hpc_PRZ-20C_1000},{REF=PRZ-20C},{TYP=Profil à clipser},{L=1000},{W=20},{H=9.0},{H1=-},{H1X=0.000},{C=13},{CX=13.000},{J=3},{A=2.5},{AX=2.500},{H2=2.5},{H2X=2.500},{MAS=0.12},{REP=Simplified view},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Profile type
ⁿ/ₐ
W
[mm]
H
[mm]
H1
[mm]
C
[mm]
J
[mm]
A
[mm]
H2
[mm]
MAS
Weight
[kg]
REP
View
ⁿ/ₐ
HPC - PRZ-20C
PRZ-20C
Profil à clipser
20
9.0
-
13
3
2.5
2.5
0.12
Simplified view
HPC - PRZ-25C
PRZ-25C
Profil à clipser
25
9.0
-
13
3
2.5
2.5
0.17
Simplified view
HPC - PRZ-20P
PRZ-20P
Profil à poser
20
5.5
5.5
-
3
2
-
0.07
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求