目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
YG/XG 1.25 - Heavy duty spur gear - Steel 35NCD6 - Module 1.25
HPC
Gears and sprockets
Spur gears
Spur gears 1.25 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/125/yg125.prj},{NB=hpc_YG1.25-45_S},{DET=S},{TYP=YG},{MOD=1.25},{Z=45},{P=56.25},{D=58.75},{M=45.00},{A=10},{MAS=0.463},{INFO=INFO},{MX=45.000},{MODULE=1.250},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - YG1.25-9
YG1.25-9
YG
1.25
9
12.50
15.00
15.00
6
0.027
HPC - YG1.25-10
YG1.25-10
YG
1.25
10
13.75
16.25
16.25
6
0.033
HPC - YG1.25-11
YG1.25-11
YG
1.25
11
15.00
17.50
17.50
6
0.040
HPC - YG1.25-12
YG1.25-12
YG
1.25
12
15.00
17.50
17.50
6
0.040
HPC - YG1.25-13
YG1.25-13
YG
1.25
13
16.25
18.75
18.75
6
0.048
HPC - YG1.25-14
YG1.25-14
YG
1.25
14
17.50
20.00
20.00
6
0.056
HPC - YG1.25-15
YG1.25-15
YG
1.25
15
18.75
21.25
20.00
6
0.061
HPC - YG1.25-16
YG1.25-16
YG
1.25
16
20.00
22.50
20.00
8
0.061
HPC - YG1.25-17
YG1.25-17
YG
1.25
17
21.25
23.75
20.00
8
0.066
HPC - YG1.25-18
YG1.25-18
YG
1.25
18
22.50
25.00
25.00
8
0.089
HPC - YG1.25-19
YG1.25-19
YG
1.25
19
23.75
26.25
25.00
8
0.095
HPC - YG1.25-20
YG1.25-20
YG
1.25
20
25.00
27.50
25.00
8
0.101
HPC - YG1.25-21
YG1.25-21
YG
1.25
21
26.25
28.75
25.00
8
0.108
HPC - YG1.25-22
YG1.25-22
YG
1.25
22
27.50
30.00
25.00
8
0.115
HPC - YG1.25-23
YG1.25-23
YG
1.25
23
28.75
31.25
25.00
8
0.122
HPC - YG1.25-24
YG1.25-24
YG
1.25
24
30.00
32.50
25.00
8
0.129
HPC - YG1.25-25
YG1.25-25
YG
1.25
25
31.25
33.75
25.00
8
0.137
HPC - YG1.25-26
YG1.25-26
YG
1.25
26
32.50
35.00
25.00
8
0.145
HPC - YG1.25-27
YG1.25-27
YG
1.25
27
33.75
36.25
25.00
8
0.154
HPC - YG1.25-28
YG1.25-28
YG
1.25
28
35.00
37.50
25.00
8
0.162
HPC - YG1.25-29
YG1.25-29
YG
1.25
29
36.25
38.75
25.00
8
0.172
HPC - YG1.25-30
YG1.25-30
YG
1.25
30
37.50
40.00
35.00
8
0.228
HPC - YG1.25-31
YG1.25-31
YG
1.25
31
38.75
41.25
35.00
8
0.238
HPC - YG1.25-32
YG1.25-32
YG
1.25
32
40.00
42.50
35.00
8
0.248
HPC - YG1.25-33
YG1.25-33
YG
1.25
33
41.25
43.75
35.00
8
0.258
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求