目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZG/ZPG 0.8 - Plastic spur gear - Machined Delrin - Module 0.8
HPC
Gears and sprockets
Spur gears
Spur gears 0.8 Mod
Powered by
CAD模型選擇
{hpc/v4/spur_gear/080/zg08.prj},{NB=hpc_ZG0.8-45_S},{DET=S},{TYP=ZG},{MOD=0.8},{Z=45},{P=36.00},{D=37.60},{M=15.0},{A=5},{MAS=0.0089},{INFO=INFO},{MX=15.000},{MODULE=0.800},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
P
PCD
[mm]
D
Outside dia.
[mm]
M
Boss dia.
[mm]
A
Bore
[mm]
MAS
Weight
[kg]
HPC - ZG0.8-12
ZG0.8-12
ZG
0.8
12
9.60
11.20
11.2
3
0.0012
HPC - ZG0.8-13
ZG0.8-13
ZG
0.8
13
10.40
12.00
12.00
3
0.0014
HPC - ZG0.8-14
ZG0.8-14
ZG
0.8
14
11.20
12.80
12.8
3
0.0016
HPC - ZG0.8-15
ZG0.8-15
ZG
0.8
15
12.00
13.60
13.6
3
0.0019
HPC - ZG0.8-16
ZG0.8-16
ZG
0.8
16
12.80
14.40
14.4
3
0.0021
HPC - ZG0.8-17
ZG0.8-17
ZG
0.8
17
13.60
15.20
15.2
3
0.0024
HPC - ZG0.8-18
ZG0.8-18
ZG
0.8
18
14.40
16.00
14.0
4
0.0023
HPC - ZG0.8-19
ZG0.8-19
ZG
0.8
19
15.20
16.80
14.0
4
0.0024
HPC - ZG0.8-20
ZG0.8-20
ZG
0.8
20
16.00
17.60
14.0
4
0.0025
HPC - ZG0.8-21
ZG0.8-21
ZG
0.8
21
16.80
18.40
14.0
4
0.0027
HPC - ZG0.8-22
ZG0.8-22
ZG
0.8
22
17.60
19.20
14.0
4
0.0029
HPC - ZG0.8-23
ZG0.8-23
ZG
0.8
23
18.40
20.00
14.0
4
0.0030
HPC - ZG0.8-24
ZG0.8-24
ZG
0.8
24
19.20
20.80
14.0
4
0.0032
HPC - ZG0.8-25
ZG0.8-25
ZG
0.8
25
20.00
21.60
14.0
4
0.0034
HPC - ZG0.8-26
ZG0.8-26
ZG
0.8
26
20.80
22.40
14.0
4
0.0036
HPC - ZG0.8-27
ZG0.8-27
ZG
0.8
27
21.60
23.20
14.0
4
0.0038
HPC - ZG0.8-28
ZG0.8-28
ZG
0.8
28
22.40
24.00
14.0
4
0.0040
HPC - ZG0.8-29
ZG0.8-29
ZG
0.8
29
23.20
24.80
14.0
4
0.0043
HPC - ZG0.8-30
ZG0.8-30
ZG
0.8
30
24.00
25.60
15.0
5
0.0046
HPC - ZG0.8-31
ZG0.8-31
ZG
0.8
31
24.80
26.40
15.0
5
0.0048
HPC - ZG0.8-32
ZG0.8-32
ZG
0.8
32
25.60
27.20
15.0
5
0.0050
HPC - ZG0.8-33
ZG0.8-33
ZG
0.8
33
26.40
28.00
15.0
5
0.0053
HPC - ZG0.8-34
ZG0.8-34
ZG
0.8
34
27.20
28.80
15.0
5
0.0055
HPC - ZG0.8-35
ZG0.8-35
ZG
0.8
35
28.00
29.60
15.0
5
0.0058
HPC - ZG0.8-36
ZG0.8-36
ZG
0.8
36
28.80
30.40
15.0
5
0.0061
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求