目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
SUA / SBR - Single steel metric chain - Picth 4 to 19.05 mm
HPC
Gears and sprockets
Sprockets and chains
Single steel chain by the meter
Powered by
CAD模型選擇
{hpc/v4/sprocket/steel_meter_chain/suam.prj},{NB=hpc_SBR-8/M},{REF=SBR-8/M},{DIN=05B-1},{P=8.00},{B=3.00},{D=5.00},{F=8.6},{H=7.0},{S=0.90},{CH=5000},{L=1 mètre},{INFO=INFO},{PPATH=suam_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
DIN
ⁿ/ₐ
P
[mm]
B
[mm]
D
Roller
[mm]
F
[mm]
H
[mm]
S
ⁿ/ₐ
CH
Load chart
[N]
L
Length
[mm]
HPC - SUA-4
SUA-4
-
4.00
2.70
2.50
6.8
4.1
-
1800
1 meter
HPC - SUA-6/M
SUA-6/M
04-1
6.00
2.80
4.00
7.4
5.0
0.65
3000
1 meter
HPC - SUA-250/M
SUA-250/M
-
6.35
3.30
3.30
8.0
6.0
-
4000
1 meter
HPC - SBR-8/M
SBR-8/M
05B-1
8.00
3.00
5.00
8.6
7.0
0.90
5000
1 meter
HPC - SBR-375/M
SBR-375/M
06B-1
9.53
5.72
6.35
13.5
8.2
1.40
9000
1 meter
HPC - SBR-500/M
SBR-500/M
08B-1
12.70
7.75
8.51
17.0
11.8
1.78
18000
1 meter
HPC - SBR-625/M
SBR-625/M
10B-1
15.88
9.65
10.16
19.6
14.7
1.82
22400
1 meter
HPC - SBR-750/M
SBR-750/M
12B-1
19.05
11.68
12.07
22.7
16.1
1.97
29000
1 meter
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求