目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LFM/2 - Leadscrew - Steel - 2 right-hand threads
HPC
Linear components
Leadscrews
Trapezoidal leadscrews and nuts
Leadscrews with 2 threads
Powered by
CAD模型選擇
{hpc/v3/screws/leads/screws2/lfm2.prj},{NB=hpc_LFM2210_1000},{REF=LFM2210},{L=1000},{D1=22},{P=10},{D=15.29},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
[mm]
P
Pitch
[mm]
D
mini.
[mm]
HPC - LFM104/1000
LFM104
10
4
6.89
HPC - LFM126/1000
LFM126
12
6
7.68
HPC - LFM146/1000
LFM146
14
6
9.68
HPC - LFM168/1000
LFM168
16
8
10.47
HPC - LFM188/1000
LFM188
18
8
12.47
HPC - LFM208/1000
LFM208
20
8
14.47
HPC - LFM2210/1000
LFM2210
22
10
15.29
HPC - LFM2410/1000
LFM2410
24
10
17.27
HPC - LFM2610/1000
LFM2610
26
10
19.27
HPC - LFM2810/1000
LFM2810
28
10
21.27
HPC - LFM3012/1000
LFM3012
30
12
21.56
HPC - LFM3212/1000
LFM3212
32
12
23.56
HPC - LFM3612/1000
LFM3612
36
12
27.56
HPC - LFM4014/1000
LFM4014
40
14
30.38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求