目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MB - Stop washer - For KM locknut
HPC
Linear components
Rotary motion
Roller accessories
Powered by
CAD模型選擇
{hpc/v3/rotary/acc/mb.prj},{NB=hpc_MB13},{REF=MB13},{NUT=KM13},{D=65},{D1=92},{D2=79},{E=8},{F=62.5},{S=1.50},{MAS=29.0},{INFO=INFO},{B=7.000},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
LINA
明細表
REF
Part number
ⁿ/ₐ
NUT
For locknut
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
E
[mm]
F
[mm]
S
[mm]
MAS
Weight
[g]
HPC - MB3
MB3
KM3
17
32
24
4
15.5
1.00
3.1
HPC - MB4
MB4
KM4
20
36
26
4
18.5
1.00
3.5
HPC - MB5
MB5
KM5
25
42
32
5
23.0
1.00
6.4
HPC - MB6
MB6
KM6
30
49
38
5
27.5
1.25
7.8
HPC - MB7
MB7
KM7
35
57
44
6
32.5
1.25
10.4
HPC - MB8
MB8
KM8
40
62
50
6
37.5
1.25
12.3
HPC - MB9
MB9
KM9
45
69
56
6
42.5
1.25
15.2
HPC - MB10
MB10
KM10
50
74
61
6
47.5
1.25
16.0
HPC - MB11
MB11
KM11
55
81
67
8
52.5
1.25
19.6
HPC - MB12
MB12
KM12
60
86
73
8
57.5
1.50
25.3
HPC - MB13
MB13
KM13
65
92
79
8
62.5
1.50
29.0
HPC - MB14
MB14
KM14
70
98
85
8
66.5
1.50
30.4
HPC - MB15
MB15
KM15
75
104
90
8
71.5
1.50
35.6
HPC - MB16
MB16
KM16
80
112
95
10
76.5
1.75
46.4
HPC - MB17
MB17
KM17
85
119
102
10
81.5
1.75
52.4
HPC - MB18
MB18
KM18
90
126
108
10
86.5
1.75
62.3
HPC - MB19
MB19
KM19
95
133
113
10
91.5
1.75
67.0
HPC - MB20
MB20
KM20
100
142
120
12
96.5
1.75
76.5
HPC - MB22
MB22
KM22
110
154
133
12
105.5
1.75
94.0
HPC - MB24
MB24
KM24
120
164
138
14
115.0
2.00
105.0
HPC - MB26
MB26
KM26
130
175
149
14
125.0
2.00
113.0
HPC - MB28
MB28
KM28
140
192
160
15
135.0
2.00
142.0
HPC - MB30
MB30
KM30
150
205
171
15
145.0
2.00
155.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求