目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
LBE - Miniature linear bearing IKO - For Ø3 shaft at Ø5mm
HPC
Linear components
Linear guidance
Shafts, tables and bearings
Linear bearings
Powered by
CAD模型選擇
{hpc/v3/linear/tables/bearings/lbe.prj},{NB=hpc_LBE3M},{REF=LBE3M},{A=3},{DR=3},{TOLDRC=+0/-8},{D=7},{TOLDC=+0/-8},{L=10},{TOLL=+0/-120},{EXP=4},{NBC=4},{CDBN=18.40},{CDBM=21.2},{CSBN=39.40},{CSBM=55.80},{MAS=1.8},{INFO=INFO},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
A
Ø shaft
[mm]
DR
[mm]
TOLDRC
Tolérance Ødr
[um]
D
[mm]
TOLDC
Tolérance ØD
[um]
L
[mm]
TOLL
Tolerance
[um]
EXP
Excentricité maxi.
[um]
NBC
N° of circuits
ⁿ/ₐ
CDBN
Charge dynamique de base - C (Cas A)
[N]
CDBM
Charge dynamique de base - C (Cas B)
[N]
CSBN
Charge statique de base - CO (Cas A)
[N]
CSBM
Charge statique de base - CO (Cas B)
[N]
MAS
Weight
[g]
HPC - LBE3M
LBE3M
3
3
+0/-8
7
+0/-8
10
+0/-120
4
4
18.40
21.2
39.40
55.80
1.8
HPC - LBE4M
LBE4M
4
4
+0/-8
8
+0/-8
12
+0/-120
4
4
23.50
27.00
48.60
68.70
2.8
HPC - LBE5M
LBE5M
5
5
+0/-8
10
+0/-8
15
+0/-120
4
4
51.30
53.00
108
152.00
3.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求