目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
IBJ - 180° Ball and socket joint - Steel / steel contact
HPC
Linear components
Hinge and ball joints
Ball and socket joints
Powered by
CAD模型選擇
{hpc/v3/hinge/ball/ibj.prj},{NB=hpc_IBJ-6_0},{REF=IBJ-6},{D=10},{ALPHA=0},{T=M6},{A=25},{LA=23.5},{L3=11},{E=11.5},{F=40},{INFO=INFO},{PPATH=ibj_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Part number
ⁿ/ₐ
D
[mm]
T
[mm]
A
[mm]
LA
[mm]
L3
[mm]
E
[mm]
F
Axial load
[N]
HPC - IBJ-5
IBJ-5
8
M5
22
19.2
9
10.2
30
HPC - IBJ-6
IBJ-6
10
M6
25
23.5
11
11.5
40
HPC - IBJ-8
IBJ-8
13
M8
30
29.5
13
14.0
60
HPC - IBJ-10
IBJ-10
16
M10
35
36.0
16
15.5
80
HPC - IBJ-14x1.5
IBJ-14x1.5
19
M14x1.5
45
48.0
20
21.5
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求