目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
COG - Surface mounting plate - For ball joint - Steel - Simplified view
HPC
Linear components
Hinge and ball joints
Ball and socket joints
Powered by
CAD模型選擇
{hpc/v3/hinge/ball/cog.prj},{NB=hpc_COG-3,5},{REF=COG-3,5},{MAT=Acier},{A=18},{B=13},{C=1.5},{E=5},{F=5},{G=4.3},{H=16.0},{J=1},{D=8},{L=13.5},{R=5.5},{CRG=180},{REP=Représentation simplifiée},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
D
[mm]
L
[mm]
R
[mm]
CRG
Max. load
[N]
REP
View
ⁿ/ₐ
HPC - COG-3,5
COG-3,5
Steel
18
13
1.5
5
5
4.3
16.0
1
8
13.5
5.5
180
Simplified view
HPC - COG-5
COG-5
Steel
18
13
1.5
5
5
4.3
15.6
1
8
13.5
5.5
180
Simplified view
HPC - COG-8
COG-8
Steel
55
23
3.0
7
10
5.3
30.0
2
13
17.5
8.0
1200
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求