目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
FDSQ - Masterflex flexible shaft - Normal use
HPC
Power transmission parts
Transmission couplings
Masterflex flexible shaft
Powered by
CAD模型選擇
{hpc/v2/transmission/masterflex/fdsq.prj},{NB=hpc_FDSQ6B-154RR_0_0},{VER=Bidirectionnel},{TYPG=R},{TYPD=R},{POSG=0},{POSD=0},{C=6.35},{C1=6},{L=154},{M=M21x1.0},{M1=21.000},{A=6},{B=17},{D=17.0},{E=59},{AF=27},{F=21.0},{G=14},{H=18.5},{J=4},{V=M4},{V1=4.000},{INFO=INFO},{PAS=1.000},{PPATH=fdsq_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
VER
Sens de rotation
ⁿ/ₐ
C
Wire
[mm]
M
[mm]
A
[mm]
B
[mm]
D
[mm]
E
[mm]
AF
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
V
Screw
[mm]
HPC - FDSQ4B-108RR
FDSQ4B-108RR
Bi-directionnal
3.80
M15x1.0
4
10
10.5
43
22
15.0
8
12.5
4
M3
HPC - FDSQ5B-134RR
FDSQ5B-134RR
Bi-directionnal
4.75
M18x1.0
5
16
14.0
50
24
18.0
12
15.5
4
M3
HPC - FDSQ6B-154RR
FDSQ6B-154RR
Bi-directionnal
6.35
M21x1.0
6
17
17.0
59
27
21.0
14
18.5
4
M4
HPC - FDSQ8B-174RR
FDSQ8B-174RR
Bi-directionnal
8.00
M22x1.5
8
23
17.5
63
30
22.0
17
18.5
4
M4
HPC - FDSQ9B-190RR
FDSQ9B-190RR
Bi-directionnal
9.52
M26.5x1.5
10
25
22.5
69
35
26.5
20
23.0
4
M5
HPC - FDSQ13B-232RR
FDSQ13B-232RR
Bi-directionnal
12.70
M29.5x1.5
15
31
25.0
84
36
29.5
24
26.0
4
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求