目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
FDS - Masterflex flexible shaft - Intensive use
HPC
Power transmission parts
Transmission couplings
Masterflex flexible shaft
Powered by
CAD模型選擇
{hpc/v2/transmission/masterflex/fds.prj},{NB=hpc_FDS8B-187MM_0_0},{VER=Bidirectionnel},{TYPG=M},{TYPD=M},{POSG=0},{POSD=0},{C=8.00},{C1=8},{L=187},{M=M30x1.5},{M1=30.000},{A=8},{B=24.0},{D=17.5},{E=68.5},{AF=36},{F=30},{G=17},{H=20.50},{J=4},{V=M4},{V1=4.000},{INFO=INFO},{PAS=1.500},{X=11.000},{PPATH=fds_asmtpl.prj},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
VER
Sens de rotation
ⁿ/ₐ
C
Wire
[mm]
M
[mm]
A
[mm]
B
[mm]
D
[mm]
E
[mm]
AF
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
V
Screw
[mm]
HPC - FDS4B-120MM
FDS4B-120MM
Bidirectionnal
3.80
M18x1.0
4
11.0
10.5
48.0
24
18
8
10.75
4
M3
HPC - FDS5B-149MM
FDS5B-149MM
Bidirectionnal
4.75
M21x1.0
5
14.5
14.0
59.0
27
21
12
14.00
4
M3
HPC - FDS6B-174MM
FDS6B-174MM
Bidirectionnal
6.35
M27x1.0
6
19.5
17.0
66.5
35
27
14
18.00
4
M4
HPC - FDS8B-187MM
FDS8B-187MM
Bidirectionnal
8.00
M30x1.5
8
24.0
17.5
68.5
36
30
17
20.50
4
M4
HPC - FDS9B-209MM
FDS9B-209MM
Bidirectionnal
9.52
M34x1.5
10
25.0
22.5
78.5
41
34
20
24.50
4
M5
HPC - FDS13B-226MM
FDS13B-226MM
Bidirectionnal
12.70
M38x1.5
15
26.5
25.0
85.5
46
38
24
28.00
4
M6
HPC - FDS16B-279MM
FDS16B-279MM
Bidirectionnal
16.00
M44x1.5
16
30.0
32.0
108.5
55
44
25
31.00
4
M6
HPC - FDS19B-292MM
FDS19B-292MM
Bidirectionnal
19.05
M50x1.5
20
31.0
31.0
114.0
60
50
25
36.50
4
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求