目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BAG-MI/SS - Split shaft collar with clamp lever - Stainless steel
HPC
Power transmission parts
Assembly elements
Clamps
Powered by
CAD模型選擇
{hpc/v2/assembly/clamps/bag_mi_ss.prj},{NB=hpc_BAG1-020-MI/SS},{REF=BAG1-020-MI/SS},{D1=20},{D2=40},{B=15},{R=103.8},{INFO=INFO},{PPATH=bag_mi_ss/bag_mi_ss_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
ØD1
[mm]
D2
ØD2
[mm]
B
[mm]
R
ØR
[mm]
HPC - BAG1-010-MI/SS
BAG1-010-MI/SS
10
24
9
44.1
HPC - BAG1-012-MI/SS
BAG1-012-MI/SS
12
28
11
90.4
HPC - BAG1-015-MI/SS
BAG1-015-MI/SS
15
34
13
105.0
HPC - BAG1-016-MI/SS
BAG1-016-MI/SS
16
34
13
105.0
HPC - BAG1-018-MI/SS
BAG1-018-MI/SS
18
36
13
105.7
HPC - BAG1-020-MI/SS
BAG1-020-MI/SS
20
40
15
103.8
HPC - BAG1-022-MI/SS
BAG1-022-MI/SS
22
42
15
104.2
HPC - BAG1-025-MI/SS
BAG1-025-MI/SS
25
45
15
104.8
HPC - BAG1-028-MI/SS
BAG1-028-MI/SS
28
48
15
106.8
HPC - BAG1-030-MI/SS
BAG1-030-MI/SS
30
54
15
112.6
HPC - BAG1-040-MI/SS
BAG1-040-MI/SS
40
60
15
113.2
HPC - BAG1-050-MI/SS
BAG1-050-MI/SS
50
78
19
150.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求