目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
EBHhuss - Cap nuts with collar - Hygienic Usit®
HPC
Mechanical drive components
Hygienic
Powered by
CAD模型選擇
{hpc/v1/hygienic/ebhhuss.prj},{NB=hpc_EBH-6/HUSS},{REF=EBH-6/HUSS},{D=M6},{DX=6.000},{D1=14.0},{H=13},{R=0.55},{SW=10},{T=7.2},{INFO=INFO}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Référence
ⁿ/ₐ
D
ØD
ⁿ/ₐ
D1
ØD1
[mm]
H
[mm]
R
[mm]
SW
[mm]
T
[mm]
HPC - EBH-4/HUSS
EBH-4/HUSS
M4
10.8
9
0.45
7
4.8
HPC - EBH-5/HUSS
EBH-5/HUSS
M5
11.8
11
0.50
8
6.0
HPC - EBH-6/HUSS
EBH-6/HUSS
M6
14.0
13
0.55
10
7.2
HPC - EBH-8/HUSS
EBH-8/HUSS
M8
18.0
16
0.60
13
9.6
HPC - EBH-10/HUSS
EBH-10/HUSS
M10
22.0
20
0.75
16
12.0
HPC - EBH-12/HUSS
EBH-12/HUSS
M12
26.6
23
0.90
18
14.4
HPC - EBH-16/HUSS
EBH-16/HUSS
M16
35.0
30
1.20
24
19.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求