目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
WTM - Tightening washer - DIN 6340 - Steel
HPC
Mechanical drive components
Attaching hardware
Washers
Powered by
CAD模型選擇
{hpc/v1/attaching/washers/wtm.prj},{NB=hpc_WTM-10},{REF=WTM-10},{D1=10.5},{D2=28},{S=4},{M=M10},{MAS=14.0},{INFO=INFO},{IDNR=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
[mm]
D2
[mm]
S
[mm]
M
Pour vis
ⁿ/ₐ
MAS
Weight
[g]
HPC - WTM-6
WTM-6
6.4
17
3
M6
3.8
HPC - WTM-8
WTM-8
8.4
23
4
M8
9.8
HPC - WTM-10
WTM-10
10.5
28
4
M10
14.0
HPC - WTM-12
WTM-12
13.0
35
5
M12
28.0
HPC - WTM-16
WTM-16
17.0
45
6
M16
55.0
HPC - WTM-20
WTM-20
21.0
50
6
M20
71.0
HPC - WTM-24
WTM-24
25.0
60
6
M24
122.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求