目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
Self Clinching Nut - Flush Nut V-F
Honsel-Group
Fasteners
Self Clinching Part
Self Clinching Nut
Powered by
CAD模型選擇
{honsel/fasteners/self_clinching_part/self_clinching_nut_v1/v_f_a2_bb.prj},{NB=Flush Nut V-F 10440030002 (l_0)},{ARTNR=10440030002},{D=0.0},{DB1=0.000},{DB2=0.000},{KB1=0.0},{KB2=0.0},{SL1=0.0},{SL2=0.000},{HK=0.00},{DK=0.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{AD=0.0},{AZ=0},{ACD=0},{AUD=0.0},{H=0.0},{HI=0.0},{Z=0},{S=0.00},{KG=0.00},{KGS=0.000},{AK=0},{G1=3.000},{EL=0.0},{EKB=2.32},{ELDHELP=4.37},{EA=2.30},{EB=0.00},{EC=4.35},{EEHELP=0.000},{EF=0.0},{EH=4.8},{ETHELP=0.000},{EARL=6.0},{EAA=890},{EVA=0.00},{EAS=890},{EVS=0.00},{ZTN=0},{EAN=0},{CL=23110902},{BEZ=Einpressmutter beidseitig bündig V-F Edelstahl},{MAT1=Edelstahl 300er Serie},{MAT2=xxx},{SU=xxx},{AU=beidseitig bündig},{KO=xxx},{G=>>>},{DIN=xxx},{M=xxx},{EG=M3},{EMAT=Edelstahl 300er Serie},{FORM=l},{KB=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
EG
Thread
ⁿ/ₐ
EMAT
Material
ⁿ/ₐ
EKB
minute Sheet thickness of
[mm]
ELD
Hole Dm total value
[mm]
EA
Shaft length (A)
[mm]
EC
Shaft Dm (C)
[mm]
EH
Hexagon (H)
[mm]
EARL
min. Distance edge to hole center
[mm]
EEA
Pressing force aluminum
[mm]
EAA
Expressing force Alu
[mm]
EES
Pressing force steel
[mm]
EAS
Expressing force steel
[mm]
CL
eCLASS
ⁿ/ₐ
Flush Nut V-F 10440020001
10440020001
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M2
Stainless Steel 300 Serie...
1.53
4,37 +0,08
1.53
4.35
4.8
6.0
8,9
890
13,3
890
23110902
Flush Nut V-F 10440020002
10440020002
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M2
Stainless Steel 300 Serie...
2.32
4,37 +0,08
2.30
4.35
4.8
6.0
8,9
890
13,3
890
23110902
Flush Nut V-F 10440025001
10440025001
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M2,5
Stainless Steel 300 Serie...
1.53
4,37 +0,08
1.53
4.35
4.8
6.0
8,9
890
13,3
890
23110902
Flush Nut V-F 10440025002
10440025002
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M2,5
Stainless Steel 300 Serie...
2.32
4,37 +0,08
2.30
4.35
4.8
6.0
8,9
890
13,3
890
23110902
Flush Nut V-F 10440030001
10440030001
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M3
Stainless Steel 300 Serie...
1.53
4,37 +0,08
1.53
4.35
4.8
6.0
8,9
890
13,3
890
23110902
Flush Nut V-F 10440030002
10440030002
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M3
Stainless Steel 300 Serie...
2.32
4,37 +0,08
2.30
4.35
4.8
6.0
8,9
890
13,3
890
23110902
Flush Nut V-F 10440040001
10440040001
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M4
Stainless Steel 300 Serie...
1.53
7,37 +0,08
1.53
7.35
7.9
7.2
8,9
1068
17,8
1068
23110902
Flush Nut V-F 10440040002
10440040002
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M4
Stainless Steel 300 Serie...
2.32
7,37 +0,08
2.30
7.35
7.9
7.2
8,9
1068
17,8
1068
23110902
Flush Nut V-F 10440050001
10440050001
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M5
Stainless Steel 300 Serie...
1.53
7,92 +0,08
1.53
7.90
8.7
8.0
11,1
1068
17,8
1068
23110902
Flush Nut V-F 10440050002
10440050002
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M5
Stainless Steel 300 Serie...
2.32
7,92 +0,08
2.30
7.90
8.7
8.0
11,1
1068
17,8
1068
23110902
Flush Nut V-F 10440060003
10440060003
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M6
Stainless Steel 300 Serie...
3.18
8,74 +0,08
3.05
8.72
9.5
8.8
15,6
2847
20
3736
23110902
Flush Nut V-F 10440060004
10440060004
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M6
Stainless Steel 300 Serie...
3.96
8,74 +0,08
3.84
8.72
9.5
8.8
15,6
2847
20
3736
23110902
Flush Nut V-F 10440060005
10440060005
Flush Nut V-F Stainless S...
Stainless Steel 300 Serie...
flush on both sides
M6
Stainless Steel 300 Serie...
4.75
8,74 +0,08
4.63
8.72
9.5
8.8
15,6
2847
20
3736
23110902
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求