目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
FERO® Steel / Steel Dome Head open end - Structural Blind Rivet Bolt
Honsel-Group
Fasteners
Blind Rivet
Structural Blind Rivet-BOLT
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/structural_blind_rivet_bolt/fero_bolt_stst_fk.prj},{NB=Blind Rivet FERO 10797048140 (l_1.6)},{ARTNR=10797048140},{D=4.8},{DB1=4.900},{KB1=1.6},{KB2=11.1},{SL1=14.0},{SL2=24.40},{HK=2.10},{DK=10.1},{DM=2.9},{SBK=5800.0},{ZBK=4100.0},{KG=4.35},{KGS=4.350},{MIN=24.000},{V=1},{X=4.000},{BEZ=HONSEL-Blindniet FERO®-BOLT Stahl / Stahl Flachkopf (hochfest)},{MAT1=Stahl verzinkt},{MAT2=Stahl verzinkt},{SU=xxx},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=5,1},{G=xxx},{M=500},{INFOPDF=PDF},{EAN=4016111931894},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{EAA=xxx},{FORM=l},{KB=1.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
SL2
max. Shaft length (l1)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
X
[mm]
EAN
ⁿ/ₐ
ZTN
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet FERO 10797048...
10797048100
HONSEL-Blindniet FERO®-BO...
Galvanized steel
Galvanized steel
Open
Dome Head
4.8
4.900
1.6
6.9
10.0
18.20
2.10
10.1
2.9
5800.0
4100.0
3.730
500
2.000
4016111931870
83082000
23120402
Blind Rivet FERO 10797048...
10797048140
HONSEL-Blindniet FERO®-BO...
Galvanized steel
Galvanized steel
Open
Dome Head
4.8
4.900
1.6
11.1
14.0
24.40
2.10
10.1
2.9
5800.0
4100.0
4.350
500
4.000
4016111931894
83082000
23120402
Blind Rivet FERO 10797064...
10797064140
HONSEL-Blindniet FERO®-BO...
Galvanized steel
Galvanized steel
Open
Dome Head
6.4
6.600
2.0
9.5
14.0
23.70
2.90
13.3
3.9
10500.0
8000.0
9.520
250
4.500
4016111931948
83082000
23120402
Blind Rivet FERO 10797064...
10797064190
HONSEL-Blindniet FERO®-BO...
Galvanized steel
Galvanized steel
Open
Dome Head
6.4
6.600
2.0
15.9
19.0
32.90
2.90
13.3
3.9
10500.0
8000.0
10.520
250
6.000
4016111932006
83082000
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求