目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
ALFO® Stainless Steel A4 / Stainless Steel A4 Countersunk Head - Standard Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Standard Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/standard_blind_rivet/alfo_a4a4_sk.prj},{NB=Blind Rivet ALFO 10713400080 (l_2.5)},{ARTNR=10713400080},{BEZ=HONSEL-Blindniet ALFO® Edelstahl A4 / Edelstahl A4 Senkkopf},{FORM=l},{KB=2.5},{MAT1=Edelstahl A4},{MAT2=Edelstahl A4},{SU=[1.4404]},{AU=offen},{KO=Senkkopf},{DIN=entsprechend 15984},{D=4.0},{DB1=4.100},{DB2=xxx},{G=xxx},{KB1=2.5},{KB2=4.5},{SL1=8.0},{HK=0.00},{DK=7.5},{DM=2.5},{SBK=3500.0},{ZBK=4650.0},{KG=2.430},{KGS=2.430},{M=500},{MIN=24.000},{ZTN=83082000},{EAN=4016111927330},{CL=23120402},{INFOPDF=LINK},{LINK=https://www.vvg.info/en/products/productdetails/vvg-blind-rivet-alfor-stainless-steel-a4-stainless-steel-a4-countersunk-head/},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{TKD=-0,5},{ECLS=23120402}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
CL
eCLASS
ⁿ/ₐ
TKD
ⁿ/ₐ
ECLS
ⁿ/ₐ
Blind Rivet ALFO 10713400...
10713400080
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Countersunk Head
according to 15984
4.0
4.100
2.5
4.5
8.0
7.5
2.5
3500.0
4650.0
2.430
500
83082000
4016111927330
23120402
-0,5
23120402
Blind Rivet ALFO 10713400...
10713400100
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Countersunk Head
according to 15984
4.0
4.100
4.5
6.5
10.0
7.5
2.5
3500.0
4650.0
2.610
500
83082000
4016111927347
23120402
-0,5
23120402
Blind Rivet ALFO 10713400...
10713400120
HONSEL-Blindniet ALFO® Ed...
Stainless Steel A4
Stainless Steel A4
[1.4404]
Open
Countersunk Head
according to 15984
4.0
4.100
6.5
8.5
12.0
7.5
2.5
3500.0
4650.0
2.800
500
83082000
4016111927354
23120402
-0,5
23120402
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求