您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
CERTO® Aluminium / Aluminium Head - Sealed Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Sealed Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/sealed_blind_rivet/certo_alal_fk.prj},{NB=Blind Rivet CERTO 10901032095 (l_3.5)},{ARTNR=10901032095},{D=3.2},{DB1=3.300},{KB1=3.5},{KB2=5.0},{SL1=9.5},{HK=1.10},{DK=6.1},{DM=1.9},{SBK=460.0},{ZBK=540.0},{KG=0.60},{KGS=0.600},{MIN=27.000},{BEZ=HONSEL-Dichtblindniet CERTO® Alu / Alu Flachkopf},{MAT1=Aluminium},{MAT2=Aluminium},{SU=EN AW-1050A [Al99,5]},{AU=geschlossen},{KO=Flachkopf},{DIN=15975},{DB2=xxx},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111944788},{ECLS=23120402},{INFOPDF=PDF},{SL2=xxx},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{FORM=l},{KB=3.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
DIN
DIN EN ISO
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
Blind Rivet CERTO 1090103...
10901032080
HONSEL-Dichtblindniet CER...
Aluminium
Aluminium
EN AW-1050A [Al99,5]
closed
Dome Head
15975
3.2
3.300
2.0
3.5
8.0
1.10
6.1
1.9
460.0
540.0
0.570
500
83082000
4016111944771
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090103...
10901032095
HONSEL-Dichtblindniet CER...
Aluminium
Aluminium
EN AW-1050A [Al99,5]
closed
Dome Head
15975
3.2
3.300
3.5
5.0
9.5
1.10
6.1
1.9
460.0
540.0
0.600
500
83082000
4016111944788
23120402
+/-0,3
+/-0,15
Blind Rivet CERTO 1090104...
10901040095
HONSEL-Dichtblindniet CER...
Aluminium
Aluminium
EN AW-1050A [Al99,5]
closed
Dome Head
15975
4.0
4.100
1.0
5.0
9.5
1.30
8.0
2.2
720.0
760.0
0.900
500
83082000
4016111944801
23120402
+/-0,4
+/-0,2
Blind Rivet CERTO 1090104...
10901040125
HONSEL-Dichtblindniet CER...
Aluminium
Aluminium
EN AW-1050A [Al99.5]
closed
Dome Head
15975
4.0
4.100
5.5
7.5
12.5
1.30
8.0
2.2
720.0
760.0
83082000
4016111944801
23120402
+/-0,4
+/-0,2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求