目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
SPEZIAL Aluminium / Aluminium Dome Head - Folding Blind Rivet
Honsel-Group
Fasteners
Blind Rivet
Folding Blind Rivet
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet/folding_blind_rivet/spezial_alal_fk.prj},{NB=Folding Blind Rivet SPEZIAL 10716052222 (l_4.8)},{ARTNR=10716052222},{D=5.2},{DB1=5.300},{KB1=4.8},{KB2=9.5},{SL1=25.4},{HK=2.50},{DK=11.5},{DM=2.9},{SBK=3000.0},{ZBK=2000.0},{KG=2.28},{KGS=2.280},{MIN=24.000},{V=1},{SL2=22.2},{BEZ=HONSEL-Presslaschenblindniet SPEZIAL-2 Alu / Alu Flachkopf mit Neopren-Dichtung},{MAT1=Aluminium},{MAT2=Aluminium},{SU=xxx},{AU=offen},{KO=Flachkopf},{DIN=xxx},{DB2=5,6},{G=xxx},{M=500},{ZTN=83082000},{EAN=4016111927576},{ECLS=23120402},{INFOPDF=PDF},{AD=xxx},{AZ=xxx},{SW=xxx},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{FORM=l},{KB=4.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
MAT2
Material pin
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
DM
Mandrel diameter (dm)
[mm]
SBK
Min. Shear strength
[N]
ZBK
Min. tensile strength
[N]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
ⁿ/ₐ
TKD
ⁿ/ₐ
TKH
ⁿ/ₐ
Folding Blind Rivet SPEZI...
10716052175
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
5.2
5.300
1.3
4.8
25.4
2.50
11.5
2.9
3000.0
2000.0
2.140
500
83082000
4016111927491
23120402
-0,5
-0,25
Folding Blind Rivet SPEZI...
10716052191
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
5.2
5.300
1.5
6.4
25.4
2.50
11.5
2.9
3000.0
2000.0
2.220
500
83082000
4016111927545
23120402
-0,5
-0,25
Folding Blind Rivet SPEZI...
10716052205
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
5.2
5.300
3.0
7.8
25.4
2.50
11.5
2.9
3000.0
2000.0
83082000
23120402
Folding Blind Rivet SPEZI...
10716052222
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
5.2
5.300
4.8
9.5
25.4
2.50
11.5
2.9
3000.0
2000.0
2.280
500
83082000
4016111927576
23120402
-0,5
-0,25
Folding Blind Rivet SPEZI...
10716052254
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
5.2
5.300
7.9
12.7
25.4
2.50
11.5
2.9
3000.0
2000.0
2.420
500
83082000
4016111927583
23120402
-0,5
-0,25
Folding Blind Rivet SPEZI...
10716052286
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
5.2
5.300
11.1
16.9
25.4
2.50
11.5
2.9
3000.0
2000.0
2.640
500
83082000
4016111927606
23120402
-0,5
-0,25
Folding Blind Rivet SPEZI...
10716052318
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
5.2
5.300
14.3
19.1
25.4
2.50
11.5
2.9
3000.0
2000.0
83082000
23120402
Folding Blind Rivet SPEZI...
10716063200
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
6.3
6.400
1.5
6.4
30.0
3.00
14.4
3.9
4900.0
3000.0
3.260
500
83082000
4016111927613
23120402
-0,3
-0,25
Folding Blind Rivet SPEZI...
10716063270
HONSEL-Presslaschenblindn...
Aluminium
Aluminium
Open
Dome Head
6.3
6.400
6.4
12.7
30.0
3.00
14.4
3.9
4900.0
3000.0
3.520
250
83082000
4016111927620
23120402
-0,3
-0,25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求