目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Breech 45° - HoKa Breech with sockets 45° outlet
Hoka
Breeches
Powered by
CAD模型選擇
{hoka/hose_t_stueck/hose_t_stueck_45_asmtab.prj},{NB=Hosen T-Stuck 45 PP, Innendurchmesser = 90 - 10003191(LOD=M-300)},{CNSORDERNO=10003191},{CNSPRICE=36.75},{V=1.0},{CNSMASSEXACT=0.240},{DA=90},{W=45},{L=40},{L1=40},{T=0.9},{S=3.0},{MCODE=3.th4:0090},{ART=HoKa PP Hosen-T-Stück 45° mit Muffen Ø 90 mm},{ARTE=HoKa PP breeches piece 45° with sockets Ø 90 mm},{ARTF=HoKa PP culotte 45° avec manchons Ø 90 mm},{CNSMAT=PP},{FAR=RAL 7032},{INFO=Info text},{INFO1=pp},{LODDEST=M},{LODLEVEL=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
ART
Article
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
CNSMAT
Material
ⁿ/ₐ
FAR
Color
ⁿ/ₐ
DA
Diameter
[mm]
W
Angle
[°]
L
Length
[mm]
L1
Length
[mm]
T
Tolerance Ø
[mm]
S
Thickness
[mm]
ASTEXT
Specification
ⁿ/ₐ
HINT
Remark
ⁿ/ₐ
Breech 45° PVC, inner dia...
10003383
HoKa PVC breeches piece 4...
0.260
PVC
RAL 7011
75
45
40
40
0.3
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10001049
HoKa PVC breeches piece 4...
0.340
PVC
RAL 7011
90
45
40
40
0.3
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10014610
HoKa PVC breeches piece 4...
0.480
PVC
RAL 7011
110
45
40
60
0.3
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10014611
HoKa PVC breeches piece 4...
0.520
PVC
RAL 7011
125
45
40
60
0.3
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10014612
HoKa PVC breeches piece 4...
0.700
PVC
RAL 7011
140
45
40
60
0.4
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10004714
HoKa PVC breeches piece 4...
0.860
PVC
RAL 7011
160
45
40
60
0.4
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10007078
HoKa PVC breeches piece 4...
0.860
PVC
RAL 7011
180
45
40
60
0.4
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10007079
HoKa PVC breeches piece 4...
1.120
PVC
RAL 7011
200
45
40
80
0.4
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10007080
HoKa PVC breeches piece 4...
1.540
PVC
RAL 7011
225
45
40
80
0.5
1.8
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10007081
HoKa PVC breeches piece 4...
1.700
PVC
RAL 7011
250
45
40
80
0.5
2.0
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10007082
HoKa PVC breeches piece 4...
2.180
PVC
RAL 7011
280
45
50
80
0.6
2.3
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10007387
HoKa PVC breeches piece 4...
2.560
PVC
RAL 7011
315
45
50
100
0.6
2.5
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10015857
HoKa PVC breeches piece 4...
4.340
PVC
RAL 7011
355
45
50
100
0.7
2.9
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10007388
HoKa PVC breeches piece 4...
4.820
PVC
RAL 7011
400
45
50
100
0.7
3.2
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10011943
HoKa PVC breeches piece 4...
8.800
PVC
RAL 7011
450
45
50
150
0.8
3.6
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10011944
HoKa PVC breeches piece 4...
10.600
PVC
RAL 7011
500
45
50
150
0.9
5.0
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10012001
HoKa PVC breeches piece 4...
19.500
PVC
RAL 7011
600
45
60
200
1.0
5.0
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10008865
HoKa PVC breeches piece 4...
24.000
PVC
RAL 7011
700
45
70
250
2.5
6.0
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10009131
HoKa PVC breeches piece 4...
0.000
PVC
RAL 7011
800
45
80
300
3.0
8.0
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10009132
HoKa PVC breeches piece 4...
0.000
PVC
RAL 7011
900
45
90
300
3.0
8.0
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10009133
HoKa PVC breeches piece 4...
0.000
PVC
RAL 7011
1000
45
100
350
4.0
10.0
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PVC, inner dia...
10014033
HoKa PVC breeches piece 4...
0.000
PVC
RAL 7011
1250
45
130
350
4.0
12.0
HOKA PVC 45° breech plast...
The specified dimensions ...
Breech 45° PE, inner diam...
10007445
HoKa PE breeches piece 45...
0.000
PE
black
75
45
40
40
0.7
3.0
HOKA PE 45° breech with s...
The specified dimensions ...
Breech 45° PE, inner diam...
10007446
HoKa PE breeches piece 45...
0.000
PE
black
90
45
40
40
0.9
3.0
HOKA PE 45° breech with s...
The specified dimensions ...
Breech 45° PE, inner diam...
10007447
HoKa PE breeches piece 45...
0.380
PE
black
110
45
40
60
1.0
3.0
HOKA PE 45° breech with s...
The specified dimensions ...
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求