目錄: Carl Hirschmann
Created: 19.06.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Carl Hirschmann
SC - Metric
Carl Hirschmann
Spherical bearings
SCP-SC
Relubricatable
Powered by
CAD模型選擇
{hirschmann/spherical_bearings/scp_sc/relubricatable/sc_asmtab.prj},{NB=SC14(0)},{SERIES=SC (standard)},{MATERIAL2=Brass 2.0550.31},{MATERIAL3=},{TYPE=14},{D=14},{DD=29},{B=19.0},{C=13.50},{D1=16.8},{K=25.400},{ALPHA=0},{WEIGHT=70},{DIAMETER=28.0},{FASE=0.30},{FASE2=0.50},{PPATH=parts/sc_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
SERIES
Series
ⁿ/ₐ
MATERIAL2
Bushings material
ⁿ/ₐ
D
d H7
[mm]
DD
D1 h6
[mm]
B
B 0/-0.12
[mm]
C
C +0.2/-0.2
[mm]
D1
d1
[mm]
K
Ball Ø
[mm]
MAXALPHA
max. Angle of misalignment
[°]
WEIGHT
Weight
[g]
SC5
SC (standard)
Brass 2.0550.31
5
13
8.0
6.00
7.7
11.112
13
9
SC6
SC (standard)
Brass 2.0550.31
6
16
9.0
6.75
8.9
12.700
13
10
SC8
SC (standard)
Brass 2.0550.31
8
19
12.0
9.00
10.4
15.875
13
15
SC10
SC (standard)
Brass 2.0550.31
10
22
14.0
10.50
12.9
19.050
13
25
SC12
SC (standard)
Brass 2.0550.31
12
26
16.0
12.00
15.4
22.225
13
55
SC14
SC (standard)
Brass 2.0550.31
14
29
19.0
13.50
16.8
25.400
15
70
SC16
SC (standard)
Brass 2.0550.31
16
32
21.0
15.00
19.3
28.575
15
85
SC18
SC (standard)
Brass 2.0550.31
18
35
23.0
16.50
21.8
31.750
15
100
SC20
SC (standard)
Brass 2.0550.31
20
40
25.0
18.00
24.3
34.925
15
160
SC22
SC (standard)
Brass 2.0550.31
22
42
28.0
20.00
25.8
38.100
15
180
SC25
SC (standard)
Brass 2.0550.31
25
47
31.0
22.00
29.6
42.850
15
250
SC30
SC (standard)
Brass 2.0550.31
30
55
37.0
25.00
34.8
50.800
15
390
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求