Nederlands
polski
русский
中文 (繁體)
中文 (繁體)
Wheel Plate Basic - LoPro
HepcoMotion
LoPro
Powered by
CAD模型選擇
{hepcomotion/34_lopro/wiper_wheel_plate.prj},{NB=M2AWPW(00)},{A=129.9},{B=115.32},{C=26.44},{D=23.27},{E=13.99},{F=76.2},{G=80.0},{I=76},{J=76},{K=38},{HDIA=12.95},{HTHK=5.08},{HHEX=6.10},{DESC=Wheel Plate Basic},{SIZE=2},{DS=Un-driven System},{H=30},{L=M6 x 1.0},{LSSA=9.525},{LSS=0.000},{BSS=0},{SCREW=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Part number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
DS
Driven System
ⁿ/ₐ
A
A Overall Length
[mm]
B
B Overall Width
[mm]
C
C Assembly Height
[mm]
D
D Wheel Plate Height
[mm]
E
E Wheel Vee Height
[mm]
F
F Wheel Spacing Length
[mm]
G
G Wheel Spacing Width
[mm]
H
H Mounting Hole Length 1
ⁿ/ₐ
I
I Mounting Hole Length 2
[mm]
J
J Mounting Hole Width 1
[mm]
K
K Mounting Hole Width 2
[mm]
L
L Mounting Hole Thread
ⁿ/ₐ
WEIGHT
Weight
[g]
M1AWPW(0)
M1AWPW
Wheel Plate Basic
1
Un-driven System
94.0
77.98
18.54
16.51
9.53
50.8
53.3
N/A
50
50
25
M4 x 0.7
216
M2AWPW(0)
M2AWPW
Wheel Plate Basic
2
Un-driven System
129.9
115.32
26.44
23.27
13.99
76.2
80.0
30
76
76
38
M6 x 1.0
692
M3AWPW(0)
M3AWPW
Wheel Plate Basic
3
Un-driven System
177.6
161.29
35.64
30.30
18.01
101.6
109.2
38
100
100
50
M8 x 1.25
1768
M4AWPW(0)
M4AWPW
Wheel Plate Basic
4
Un-driven System
243.8
213.21
45.67
39.45
24.00
152.4
146.7
66
152
152
66
M10 x 1.5
4231
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求